Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RV16111AG14
No. of pins | 3 | Product size (height)(mm) | 90 | Product size (width)(mm) | 45 |
---|---|---|---|---|---|
Product size (depth)(mm) | 75 | Adjustment range (amperage) | 1.4 A (max) | Current load(A) | 1.4 |
Min. temperature(°C) | -20 | Max. temperature(°C) | +60 | Switching voltage (max.)(V AC) | 400 |
Frame size | S00 | IP rating | IP20 | Connection (components) | Screws |
Contact type | 1 change-over | Mounting type (relays) | DIN rail |
This page is Voltage transformer Circuit breaker, part number 3RV16111AG14.
You can find the detail information about specifications and dimensions on part number 3RV16111AG14.