Cable temperature sensor

Cable temperature sensor
  • Volume Discount

Product Details:

Manufacturer part number: BPZ:QAP1030.200

Brand: SIEMENS

Price: 26.91

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ:QAP1030.200

Part Number
BPZ:QAP1030.200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.91 €

1 Available 3 Days

Loading...

  1. 1

Basic information

IP rating IP65 Type details 2 m

This page is Cable temperature sensor, part number BPZ:QAP1030.200.
You can find the detail information about specifications and dimensions on part number BPZ:QAP1030.200.

Tech Support