7 / 8" plug-in cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6XV18225BE30
6XV18225BE50
6XV18225BH10
6XV18225BH15
6XV18225BH20
6XV18225BH30
6XV18225BH50
6XV18225BN10
6XV18225BN15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

60.89 €

1 Available 8 Days 0.3

65.25 €

1 Available 8 Days 0.5

69.60 €

1 Available 8 Days 1

74.28 €

1 Available 8 Days 1.5

78.64 €

1 Available 8 Days 2

83.01 €

1 Available 4 Days 3

98.32 €

1 Available 37 Days 5

153.41 €

1 Available 8 Days 10

197.24 €

1 Available 8 Days 15

Loading...

  1. 1

Basic information

Type (misc.) 7/8 inch 180 Nominal voltage (details)(V) 600 Colour Grey

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360