Accessories LED lamp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MR22101C
8MR22102C
8MR22103C
8MR22104B
8MR22104C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Type details

16.80 €

1 17 Days AC sheathed cable2x1.5 mm2 with socket amd plug

34.72 €

1 98 Days AC sheathed cableAWG 16 with socket

16.80 €

1 17 Days DC sheathed cable2x1.5 mm2 with socket amd plug

28.00 €

1 17 Days DC cableAWG 16 with socket

34.72 €

1 17 Days DC cableAWG 16 with socket and plug

Loading...

  1. 1

Basic information

IP rating IP20 Connection (components) Plug Energy efficiency rating Doesn't apply
Material Plastic

Tech Support