Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Mounting type | Nominal current (A) | Nominal voltage (V AC) | Nominal voltage (V DC) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.16 € | 12 Pieces Per Package | 1 pack | Available | 11 Days | DIN rail | 30 | - | 1000 | 85 | 65 | 18 | LED indicator, for photovoltaic application | |
16.80 € | 1 | 11 Days | DIN rail | 32 | 690 | - | 81 | 64 | 36 | - | |||
24.64 € | 1 | 11 Days | DIN rail | 32 | 690 | - | 81 | 64 | 36 | LED indicator | |||
117.64 € | 6 Pieces Per Package | 1 pack | 11 Days | DIN rail | 30 | - | 1000 | 85 | 65 | 36 | For photovoltaic application | ||
207.68 € | 6 Pieces Per Package | 1 pack | Available | 11 Days | DIN rail | 25 | - | 1000 | 85 | 65 | 36 | LED indicator, for photovoltaic application | |
44.44 € | 1 | Available | 11 Days | DIN rail | 32 | 690 | - | 81 | 64 | 54 | LED indicator | ||
74.07 € | 1 | Available | 98 Days | DIN rail | 32 | 690 | - | 90 | 58 | 45 | Compact design | ||
102.39 € | 1 | 98 Days | DIN rail | 32 | 690 | - | 90 | 58 | 45 | LED signal detector, compact design | |||
37.51 € | 1 | Available | 11 Days | DIN rail | 32 | 690 | - | 81 | 64 | 18 | LED indicator | ||
35.36 € | 1 | Available | 11 Days | DIN rail | 32 | 690 | - | 81 | 64 | 54 | - | ||
67.20 € | 1 | Available | 11 Days | DIN rail | 32 | 690 | - | 81 | 64 | 54 | LED indicator | ||
23.52 € | 1 | 28 Days | DIN rail | 50 | 690 | - | 90 | 70 | 27 | - | |||
28.93 € | 1 | Available | 11 Days | DIN rail | 50 | 690 | - | 90 | 70 | 27 | LED indicator | ||
47.68 € | 1 | Available | 11 Days | DIN rail | 50 | 690 | - | 90 | 70 | 54 | - | ||
56.36 € | 1 | Available | 11 Days | DIN rail | 50 | 690 | - | 90 | 70 | 54 | LED indicator | ||
69.37 € | 1 | Available | 11 Days | DIN rail | 50 | 690 | - | 90 | 70 | 81 | - | ||
89.32 € | 1 | Available | 11 Days | DIN rail | 50 | 690 | - | 90 | 70 | 81 | LED indicator | ||
50.93 € | 1 | Available | 11 Days | DIN rail | 50 | 690 | - | 90 | 70 | 54 | - | ||
91.49 € | 1 | Available | 11 Days | DIN rail | 50 | 690 | - | 90 | 70 | 108 | - | ||
108.93 € | 1 | 11 Days | DIN rail | 50 | 690 | - | 90 | 70 | 108 | LED indicator | |||
31.07 € | 1 | 11 Days | DIN rail | 100 | 690 | - | 117 | 70 | 36 | - | |||
42.27 € | 1 | Available | 98 Days | DIN rail | 100 | 690 | - | 117 | 70 | 36 | LED indicator | ||
64.97 € | 1 | 11 Days | DIN rail | 100 | 690 | - | 117 | 70 | 72 | - | |||
74.07 € | 1 | 11 Days | DIN rail | 100 | 690 | - | 117 | 70 | 72 | LED indicator | |||
94.11 € | 1 | 11 Days | DIN rail | 100 | 690 | - | 117 | 70 | 108 | - | |||
119.83 € | 1 | Available | 11 Days | DIN rail | 100 | 690 | - | 117 | 70 | 108 | LED indicator | ||
71.55 € | 1 | Available | 11 Days | DIN rail | 100 | 690 | - | 117 | 70 | 72 | - | ||
84.96 € | 1 | Available | 11 Days | DIN rail | 100 | 690 | - | 117 | 70 | 72 | LED indicator | ||
147.05 € | 1 | Available | 9 Days | DIN rail | 100 | 690 | - | 117 | 70 | 144 | - | ||
158.49 € | 1 | Available | 11 Days | DIN rail | 100 | 690 | - | 117 | 70 | 144 | LED indicator | ||
19.16 € | 1 | Available | 9 Days | DIN rail | 20 | 400 | - | 81 | 64 | 36 | - | ||
26.88 € | 1 | 11 Days | DIN rail | 20 | 400 | - | 81 | 64 | 36 | LED indicator | |||
27.85 € | 1 | Available | 9 Days | DIN rail | 20 | 400 | - | 81 | 64 | 54 | - | ||
37.51 € | 1 | 11 Days | DIN rail | 20 | 400 | - | 81 | 64 | 54 | LED indicator | |||
17.92 € | 1 | 11 Days | DIN rail | 20 | 400 | - | 81 | 64 | 18 | - | |||
23.41 € | 1 | 11 Days | DIN rail | 20 | 400 | - | 81 | 64 | 18 | LED indicator | |||
31.36 € | 1 | 11 Days | DIN rail | 20 | 400 | - | 81 | 64 | 54 | - | |||
47.68 € | 1 | 11 Days | DIN rail | 20 | 400 | - | 81 | 64 | 54 | LED indicator | |||
67.20 € | 1 | Available | 11 Days | [Other] Busbar | 32 | 690 | - | 200 | 79 | 27 | For 8US busbar system 60 mm | ||
82.91 € | 5 Pieces Per Package | 1 pack | 9 Days | DIN rail | 32 | - | 1500 | 130 | 64 | 23 | For photovoltaic application |
Loading...
IP rating | IP20 |
---|
Configure
Basic Attributes
Mounting type
Nominal current(A)
Nominal voltage(V AC)
Nominal voltage(V DC)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Type (misc.)
Filter by standard shipping days
Optional Attributes