Compensator for remote control switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5TT4920

Part Number
5TT4920
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.35 €

1 Available 10 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 90 Product size (width)(mm) 64 Min. operating voltage(V) 250
Max. operating voltage(V) 250 Min. temperature(°C) -10 Max. temperature(°C) +40
Operating voltage(V) 250 Operating voltage (range) 250 V Switching current (max.)(A) 16
Mounting type (relays) DIN rail

This page is Compensator for remote control switch, part number 5TT4920.
You can find the detail information about specifications and dimensions on part number 5TT4920.

Tech Support