Expansion module

Expansion module

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7KM92000AB000AA0
7KM93000AB010AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating voltage
(V)

189.93 €

1 Available 10 Days 30

214.63 €

1 Available 10 Days -

Loading...

  1. 1

Basic information

Product size (length)(mm) 22 Product size (width)(mm) 43 Product size (height)(mm) 63
Product type Expansion IP rating IP20

Tech Support