SIMBOX XL multimedia distribution board

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8GB50363KM01
8GB50483KM00
8GB50483KM01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of partitions No. of rows Product size (height)
(mm)
Product size (width)
(mm)
Mounting type

164.37 €

1 Available 9 Days 36398365Cavity wall

98.32 €

1 Available 10 Days 48499305Structure

180.81 €

1 Available 9 Days 48498365Cavity wall

Loading...

  1. 1

Basic information

Product size (depth)(mm) 70 Colour White

Tech Support