Semiconductor relay

Semiconductor relay

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RF2020-1AA02
3RF2020-1AA04
3RF2020-1AA24
3RF2020-1AA45
3RF2030-1AA22
3RF2030-1AA24
3RF2030-1AA26
3RF2030-1AA42
3RF2030-1BA04
3RF2050-1AA02
3RF2050-1AA04
3RF2050-1AA06
3RF2050-1AA22
3RF2050-1AA24
3RF2050-1AA26
3RF2050-1AA45
3RF2050-4AA02
3RF2070-1AA04
3RF2070-1AA06
3RF2070-1AA24
3RF2070-1AA26
3RF2090-1AA04
3RF2090-1AA22
3RF2090-1AA24
3RF2090-1AA26
3RF2120-1AA02
3RF2120-1AA04
3RF2120-1AA22
3RF2120-1AA24
3RF2120-1BA04
3RF2120-2AA02
3RF2120-2AA04
3RF2120-2AA22
3RF2120-2AA24
3RF2120-2AA42
3RF2120-2AA45
3RF2120-3AA02
3RF2120-3AA04
3RF2120-3AA22
3RF2120-3AA24
3RF2130-1AA02
3RF2130-1AA22
3RF2130-1AA24
3RF2130-1AA26
3RF2130-1AA42
3RF2130-1BA04
3RF2150-1AA02
3RF2150-1AA04
3RF2150-1AA06
3RF2150-1AA14
3RF2150-1AA24
3RF2150-1AA26
3RF2150-1AA45
3RF2150-1AG04
3RF2150-1BA04
3RF2150-1BA06
3RF2150-1BA22
3RF2150-2AA02
3RF2150-2AA04
3RF2150-2AA06
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Control current (max.)
(mA)
Control voltage range Current load (max.)
(A)
Frequency
(Hz)
Min. temperature
(°C)
Max. temperature
(°C)
Operating voltage
(V AC)
Surge current (max.)
(A)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V AC)
IP rating Contact type Connection (components) Switching type (relays)

43.35 €

1 Available 11 Days 5845481515 - 24 V DC20--25+60-20024230IP201 makerScrew terminalsZero crossing

43.68 €

1 11 Days 5845481515 - 24 V DC20--25+60-20048460IP201 makerScrew terminalsZero crossing

53.77 €

1 11 Days 58454815110 - 230 V AC20--25+60-20048460IP201 makerScrew terminalsZero crossing

50.41 €

1 11 Days 584548154 - 30 V DC20--25+60-20048600IP201 makerScrew terminalsZero crossing

47.05 €

1 6 Days 58454815110 - 230 V AC30--25+60-30024230IP201 makerScrew terminalsZero crossing

58.25 €

1 11 Days 58454815110 - 230 V AC30--25+60-30048460IP201 makerScrew terminalsZero crossing

78.43 €

1 11 Days 58454815110 - 230 V AC30--25+60-40048600IP201 makerScrew terminalsZero crossing

41.44 €

1 11 Days 584548154 - 30 V DC30--25+60-30024230IP201 makerScrew terminalsZero crossing

50.41 €

1 11 Days 5845481515 - 24 V DC30--25+60-30048460IP201 makerScrew terminalsRandom turn on
-

43.68 €

1 3 Days ----24 - 24 V DC5050/60--24 - 230-24230IP20---

51.53 €

1 11 Days 5845481515 - 24 V DC50--25+60-60048460IP201 makerScrew terminalsZero crossing

76.17 €

1 11 Days 5845481515 - 24 V DC50--25+60-60048600IP201 makerScrew terminalsZero crossing
-

53.77 €

1 7 Days ----110 - 230 V AC5050/60--24 - 230-24230IP20---

60.49 €

1 11 Days 58454815110 - 230 V AC50--25+60-60048460IP201 makerScrew terminalsZero crossing

85.15 €

1 11 Days 58454815110 - 230 V AC50--25+60-60048600IP201 makerScrew terminalsZero crossing
-

54.89 €

1 3 Days ----4 - 30 V DC5050/60--48 - 600-48600IP20---

49.29 €

1 11 Days 5845481515 - 24 V DC50--25+60-60024230IP201 makerScrew terminalsZero crossing

62.73 €

1 11 Days 5845481515 - 24 V DC70--25+60-120048460IP201 makerScrew terminalsZero crossing

80.67 €

1 11 Days 5845481515 - 24 V DC70--25+60-115048600IP201 makerScrew terminalsZero crossing

71.69 €

1 11 Days 58454815110 - 230 V AC70--25+60-120048460IP201 makerScrew terminalsZero crossing

89.63 €

1 98 Days 58454815110 - 230 V AC70--25+60-115048600IP201 makerScrew terminalsZero crossing

76.24 €

1 Available 11 Days 5845481515 - 24 V DC90--25+60-115048460IP201 makerScrew terminalsZero crossing

78.43 €

1 11 Days 58454815110 - 230 V AC90--25+60-115024230IP201 makerScrew terminalsZero crossing

80.67 €

1 11 Days 58454815110 - 230 V AC90--25+60-115048460IP201 makerScrew terminalsZero crossing

96.35 €

1 11 Days 58454815110 - 230 V AC90--25+60-115048600IP201 makerScrew terminalsZero crossing

38.08 €

1 3 Days 8522.5481515 - 24 V DC20--25+60-20024230IP201 makerScrew terminalsZero crossing

42.56 €

1 11 Days 8522.5481515 - 24 V DC20--25+60-20048460IP201 makerScrew terminalsZero crossing

48.77 €

1 Available 11 Days 8522.54815110 - 230 V AC20--25+60-20024230IP201 makerScrew terminalsZero crossing

48.17 €

1 11 Days 8522.54815110 - 230 V AC20--25+60-20048460IP201 makerScrew terminalsZero crossing

41.44 €

1 11 Days 8522.5481515 - 24 V DC20--25+60-20048460IP201 makerScrew terminalsRandom turn on

42.56 €

1 11 Days 8522.5481515 - 24 V DC20--25+60-20024230IP201 makerSpring-loaded terminalZero crossing

49.85 €

1 Available 11 Days 8522.5481515 - 24 V DC20--25+60-20048460IP201 makerSpring-loaded terminalZero crossing

44.81 €

1 11 Days 8522.54815110 - 230 V AC20--25+60-20024230IP201 makerSpring-loaded terminalZero crossing

53.77 €

1 11 Days 8522.54815110 - 230 V AC20--25+60-20048460IP201 makerSpring-loaded terminalZero crossing

42.56 €

1 11 Days 8522.548154 - 30 V DC20--25+60-20024230IP201 makerSpring-loaded terminalZero crossing

54.20 €

1 Available 11 Days 8522.548154 - 30 V DC20--25+60-20048600IP201 makerSpring-loaded terminalZero crossing

43.35 €

1 Available 11 Days 8522.5481515 - 24 V DC20--25+60-20024230IP001 maker3 mm eyelet, 5 mm eyeletZero crossing

47.68 €

1 Available 11 Days 8522.5481515 - 24 V DC20--25+60-20048460IP001 maker3 mm eyelet, 5 mm eyeletZero crossing

48.77 €

1 Available 11 Days 8522.54815110 - 230 V AC20--25+60-20024230IP001 maker3 mm eyelet, 5 mm eyeletZero crossing

52.65 €

1 11 Days 8522.54815110 - 230 V AC20--25+60-20048460IP001 maker3 mm eyelet, 5 mm eyeletZero crossing
-

45.52 €

1 Available 3 Days ----24 - 24 V DC3050/60--24 - 230-24230IP20---
-

49.29 €

1 3 Days ----110 - 230 V AC3050/60--24 - 230-24230IP20---

56.01 €

1 11 Days 8522.54815110 - 230 V AC30--25+60-30048460IP201 makerScrew terminalsZero crossing

80.67 €

1 11 Days 8522.54815110 - 230 V AC30--25+60-40048600IP201 makerScrew terminalsZero crossing

45.52 €

1 Available 11 Days 8522.548154 - 30 V DC30--25+60-30024230IP201 makerScrew terminalsZero crossing

47.05 €

1 11 Days 8522.5481515 - 24 V DC30--25+60-30048460IP201 makerScrew terminalsRandom turn on

43.68 €

1 11 Days 8522.5481515 - 24 V DC50--25+60-60024230IP201 makerScrew terminalsZero crossing

56.01 €

1 11 Days 8522.5481515 - 24 V DC50--25+60-60048460IP201 makerScrew terminalsZero crossing

73.93 €

1 11 Days 8522.5481515 - 24 V DC50--25+60-60048600IP201 makerScrew terminalsZero crossing

54.89 €

1 11 Days 8522.5482015 - 24 V DC, 14 - 26.5 V AC50--25+60-60048460IP201 makerScrew terminalsZero crossing

60.49 €

1 11 Days 8522.54815110 - 230 V AC50--25+60-60048460IP201 makerScrew terminalsZero crossing

82.91 €

1 11 Days 8522.54815110 - 230 V AC50--25+60-60048600IP201 makerScrew terminalsZero crossing

74.07 €

1 Available 11 Days 8522.548504 - 30 V DC50--25+60-120048600IP201 makerScrew terminalsZero crossing

56.36 €

1 Available 11 Days 8522.5481515 - 24 V DC50--25+60-60048460IP201 makerScrew terminalsZero crossing

56.01 €

1 11 Days 8522.5481515 - 24 V DC50--25+60-60048460IP201 makerScrew terminalsRandom turn on

73.93 €

1 11 Days 8522.5481515 - 24 V DC50--25+60-60048600IP201 makerScrew terminalsRandom turn on

54.20 €

1 Available 11 Days 8522.54815110 - 230 V AC50--25+60-60024230IP201 makerScrew terminalsRandom turn on

49.29 €

1 11 Days 8522.5481515 - 24 V DC50--25+60-60024230IP201 makerSpring-loaded terminalZero crossing

58.25 €

1 11 Days 8522.5481515 - 24 V DC50--25+60-60048460IP201 makerSpring-loaded terminalZero crossing

78.43 €

1 11 Days 8522.5481515 - 24 V DC50--25+60-60048600IP201 makerSpring-loaded terminalZero crossing

Loading...

Tech Support