Selector switch, illuminable

Selector switch, illuminable

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SU1002-2BC60-0AA0
3SU1002-2BF60-0AA0
3SU1002-2BL60-0AA0
3SU1002-2BM60-0AA0
3SU10022AF200AA0
3SU10022AF600AA0
3SU10022BL100AA0
3SU10022BM100AA0
3SU10022BM400AA0
3SU10022BP100AA0
3SU10022CF200AA0
3SU10022CF600AA0
3SU1052-2BF60-0AA0
3SU1052-2BL60-0AA0
3SU1052-2BM60-0AA0
3SU10522BC100AA0
3SU10522BC200AA0
3SU10522BC300AA0
3SU10522BC400AA0
3SU10522BC600AA0
3SU10522BF000AA0
3SU10522BF100AA0
3SU10522BF200AA0
3SU10522BF300AA0
3SU10522BF400AA0
3SU10522BF500AA0
3SU10522BL100AA0
3SU10522BL200AA0
3SU10522BL300AA0
3SU10522BL400AA0
3SU10522BM000AA0
3SU10522BM100AA0
3SU10522BM300AA0
3SU10522BM400AA0
3SU10522BM500AA0
3SU10522BN200AA0
3SU10522BN400AA0
3SU10522BP100AA0
3SU10522CC100AA0
3SU10522CC300AA0
3SU10522CC400AA0
3SU10522CC500AA0
3SU10522CC600AA0
3SU10522CF100AA0
3SU10522CF200AA0
3SU10522CF300AA0
3SU10522CF400AA0
3SU10522CF500AA0
3SU10522CF600AA0
3SU10522CL100AA0
3SU10522CL200AA0
3SU10522CL400AA0
3SU10522CL600AA0
3SU10522CM100AA0
3SU10522CM200AA0
3SU10522CM400AA0
3SU10522CM600AA0
3SU10522CN100AA0
3SU10522CN200AA0
3SU10522CN600AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Shape (type) Recess diameter Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Electrical lifespan Product size (dia.)
(mm)
Switching angle
(°)
Switching voltage
(V)
IP rating Switch position Operation type Bulb type Casing/button colour Connection (components) Contact type Functions (switches) Light colour Lighting type Print motif Switch features Type (misc.)

12.32 €

1 9 Days [Other] KnobRoundØ2232.332.3-1000000--1 x 45-IP66/IP67/IP69K1 x Off/(On)--Black, WhiteExternal LED-momentaryWhiteArrow symbolArrow symbolFront ring (PVC)-

12.67 €

1 Available 3 Days [Other] KnobRoundØ2232.332.3-1000000--1 x 90-IP66, IP67, IP69/IP69K1 x Off/On--Black, WhiteExternal contact, External LED-latchWhiteArrow symbolArrow symbolFront ring (PVC)-

12.67 €

1 Available 3 Days [Other] KnobRoundØ2232.332.3-1000000--2 x 45-IP66/IP67/IP69K1 x On/Off/On--Black, WhiteExternal LED-latchWhiteArrow symbolArrow symbolFront ring (PVC)-

12.32 €

1 3 Days [Other] KnobRoundØ2232.332.3-1000000--2 x 45-IP66, IP67, IP69/IP69K1 x (On)/Off/(On)--Black, WhiteExternal contact, External LED-momentaryWhiteArrow symbolArrow symbolFront ring (PVC)-
-

13.44 €

1 9 Days [Other] Knob[Other] KnobØ22.328.829.525.41000000-29.51 x 90-IP66, IP67, IP69/IP69K-Button-Red-------Actuation/signaling element
-

13.44 €

1 9 Days [Other] Knob[Other] KnobØ22.328.829.525.41000000-29.51 x 90-IP66, IP67, IP69/IP69K-Button-White-------Actuation/signaling element
-

12.32 €

1 3 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

12.67 €

1 Available 10 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

10.63 €

1 10 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Green-------Actuation/signaling element
-

11.19 €

1 10 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

13.44 €

1 9 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 90-IP66, IP67, IP69/IP69K-Toggle-Red-------Actuation/signaling element
-

13.44 €

1 9 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 90-IP66, IP67, IP69/IP69K-Toggle-White-------Actuation/signaling element

13.44 €

1 3 Days [Other] KnobRoundØ2232.332.3-300000--1 x 90-IP66, IP67, IP69/IP69K1 x Off/On--Black, WhiteExternal contact, External LED-latch-Spot lightingArrow symbolFront ring (steel), Glossy-

13.44 €

1 3 Days [Other] KnobRoundØ2232.332.3-300000--2 x 45-IP66, IP67, IP69/IP69K1 x On/Off/On--Black, WhiteExternal contact, External LED-latch-Spot lightingArrow symbolFront ring (steel), Glossy-

12.32 €

1 10 Days [Other] KnobRoundØ2232.332.3-300000--2 x 45-IP66, IP67, IP69/IP69K1 x (On)/Off/(On)--Black, WhiteExternal contact, External LED-momentary-Spot lightingArrow symbolFront ring (steel), Glossy-
-

13.75 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

13.75 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 45-IP66, IP67, IP69/IP69K-Toggle-Red-------Actuation/signaling element
-

13.75 €

1 13 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 45-IP66, IP67, IP69/IP69K-Toggle-Yellow-------Actuation/signaling element
-

13.75 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 45-IP66, IP67, IP69/IP69K-Toggle-Green-------Actuation/signaling element
-

13.75 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 45-IP66, IP67, IP69/IP69K-Toggle-White-------Actuation/signaling element
-

13.75 €

1 13 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 90-IP66, IP67, IP69/IP69K-Toggle-Amber-------Actuation/signaling element
-

13.44 €

1 3 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 90-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

13.75 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 90-IP66, IP67, IP69/IP69K-Toggle-Red-------Actuation/signaling element
-

13.75 €

1 13 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 90-IP66, IP67, IP69/IP69K-Toggle-Yellow-------Actuation/signaling element
-

13.75 €

1 10 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 90-IP66, IP67, IP69/IP69K-Toggle-Green-------Actuation/signaling element
-

13.75 €

1 14 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.31 x 90-IP66, IP67, IP69/IP69K-Toggle-Blue-------Actuation/signaling element
-

12.32 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

13.75 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Red-------Actuation/signaling element
-

13.75 €

1 10 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Yellow-------Actuation/signaling element
-

13.75 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Green-------Actuation/signaling element
-

13.75 €

1 14 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Amber-------Actuation/signaling element
-

12.32 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

13.75 €

1 14 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Yellow-------Actuation/signaling element
-

13.75 €

1 10 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Green-------Actuation/signaling element
-

13.75 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Blue-------Actuation/signaling element
-

13.44 €

1 14 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Red-------Actuation/signaling element
-

13.44 €

1 9 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Green-------Actuation/signaling element
-

12.32 €

1 14 Days [Other] Knob[Other] KnobØ22.328.832.325.41000000-32.32 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

20.16 €

1 13 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

20.16 €

1 9 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 45-IP66, IP67, IP69/IP69K-Toggle-Yellow-------Actuation/signaling element
-

20.16 €

1 9 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 45-IP66, IP67, IP69/IP69K-Toggle-Green-------Actuation/signaling element
-

20.16 €

1 9 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 45-IP66, IP67, IP69/IP69K-Toggle-Blue-------Actuation/signaling element
-

20.16 €

1 14 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 45-IP66, IP67, IP69/IP69K-Toggle-White-------Actuation/signaling element
-

17.92 €

1 13 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 90-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

19.04 €

1 13 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 90-IP66, IP67, IP69/IP69K-Toggle-Red-------Actuation/signaling element
-

17.92 €

1 13 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 90-IP66, IP67, IP69/IP69K-Toggle-Yellow-------Actuation/signaling element
-

17.92 €

1 13 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 90-IP66, IP67, IP69/IP69K-Toggle-Green-------Actuation/signaling element
-

17.92 €

1 13 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 90-IP66, IP67, IP69/IP69K-Toggle-Blue-------Actuation/signaling element
-

17.92 €

1 14 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.81 x 90-IP66, IP67, IP69/IP69K-Toggle-White-------Actuation/signaling element
-

17.92 €

1 13 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

17.92 €

1 9 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-Red-------Actuation/signaling element
-

17.92 €

1 13 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-Green-------Actuation/signaling element
-

17.92 €

1 14 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-White-------Actuation/signaling element
-

17.92 €

1 9 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

17.92 €

1 14 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-Red-------Actuation/signaling element
-

19.04 €

1 14 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-Green-------Actuation/signaling element
-

17.92 €

1 10 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-White-------Actuation/signaling element
-

19.16 €

1 9 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-Black-------Actuation/signaling element
-

17.92 €

1 9 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-Red-------Actuation/signaling element
-

17.92 €

1 13 Days [Other] Knob[Other] KnobØ22.328.844.825.41000000-44.82 x 45-IP66, IP67, IP69/IP69K-Toggle-White-------Actuation/signaling element

Loading...

Basic information

Min. temperature(°C) -25 Max. temperature(°C) +70

Tech Support