Selector switch

Selector switch

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3LD93434C
3LD93436C
3LD93437C
3SB20002AG01
3SB20002BB01
3SB20002BC01
3SB20002DB01
3SB20002DC01
3SB20002DE01
3SB20002DG01
3SB20002EB01
3SB20002EC01
3SB20002EE01
3SB20002EG01
3SB20002HB01
3SB20002HC01
3SB20002HE01
3SB20002HG01
3SB20002JB01
3SU10002AS600AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Recess diameter Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Min. temperature
(°C)
Max. temperature
(°C)
Product size (dia.)
(mm)
Switching angle
(°)
IP rating Operation type Casing/button colour Compatible with (details) Type (misc.)

14.61 €

1 Available 10 Days [Other] Circuit breaker accessories-4848--------BlackSwitch disconnectors 3LD3-

10.09 €

1 Available 10 Days [Other] Circuit breaker accessories-4848--------Red, YellowSwitch disconnectors 3LD3-

10.09 €

1 Available 10 Days [Other] Circuit breaker accessories-4848--------Red, YellowSwitch disconnectors 3LD3-

23.41 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70191 x 62IP65ToggleWhite-Single device round

23.41 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70191 x 50IP65ToggleBlack-Single device round

23.41 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70191 x 50IP65ToggleRed-Single device round

26.77 €

1 Available 3 Days [Other] KnobØ16171950300000-25+70192 x 62IP65ToggleBlack-Single device round

26.77 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70192 x 62IP65ToggleRed-Single device round

26.77 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70192 x 62IP65ToggleGreen-Single device round

26.77 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70192 x 62IP65ToggleWhite-Single device round

25.55 €

1 Available 10 Days [Other] KnobØ16171950300000-25+70192 x 50IP65ToggleBlack-Single device round

26.77 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70192 x 50IP65ToggleRed-Single device round

26.77 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70192 x 50IP65ToggleGreen-Single device round

26.77 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70192 x 50IP65ToggleWhite-Single device round

23.41 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70191 x 90IP65ToggleBlack-Single device round

23.41 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70191 x 90IP65ToggleRed-Single device round

24.48 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70191 x 90IP65ToggleGreen-Single device round

24.48 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70191 x 90IP65ToggleWhite-Single device round

26.77 €

1 Available 18 Days [Other] KnobØ16171950300000-25+70192 x 90IP65ToggleBlack-Single device round

26.77 €

1 Available 14 Days [Other] KnobØ22.328.829.529.41000000-25+7029.52 x 360IP66, IP67, IP69/IP69KButtonWhite-Actuation/signaling element

Loading...

  1. 1

Tech Support