RONIS key-operated switch

RONIS key-operated switch

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SU1000-4BC01-0AA0
3SU1000-4BF11-0AA0
3SU1000-4BL11-0AA0
3SU10004BF010AA0
3SU10004BF210AA0
3SU10004BL010AA0
3SU10004BL210AA0
3SU10004BL310AA0
3SU10004BL410AA0
3SU10004BL510AA0
3SU10004BM010AA0
3SU10004BN010AA0
3SU10004BN210AA0
3SU10004BN510AA0
3SU10004BP010AA0
3SU10004BP310AA0
3SU10004BP610AA0
3SU10004CC010AA0
3SU10004CF010AA0
3SU10004CF110AA0
3SU10004CL010AA0
3SU10004CL110AA0
3SU10004DF110AA0
3SU1050-4BF11-0AA0
3SU1050-4BL11-0AA0
3SU10504BC010AA0
3SU10504BF010AA0
3SU10504BL010AA0
3SU10504BL210AA0
3SU10504BL310AA0
3SU10504BL410AA0
3SU10504BL510AA0
3SU10504BM010AA0
3SU10504BN010AA0
3SU10504BN210AA0
3SU10504BP010AA0
3SU10504BP610AA0
3SU10504CF010AA0
3SU10504CF110AA0
3SU10504CF210AA0
3SU10504CM010AA0
3SU10504DF110AA0
3SU10504DL110AA0
3SU10604LC010AA0
3SU10604LF110AA0
3SU10604LF210AA0
3SU10604LL110AA0
3SU1100-4BF11-1BA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Recess diameter Product size (height)
(mm)
Product size (width)
(mm)
Durability Electrical lifespan Product size (dia.)
(mm)
Switching angle
(°)
Switching voltage
(V)
IP rating Switch position Casing/button colour Connection (components) Contact type Functions (switches) Key removal position Lighting type Material Print motif Switch features Type (misc.) Unlocking mechanism

25.76 €

1 9 Days Ø2229.529.51000000--1 x 45-IP66/IP67/IP69K1 x Off/(On)BlackExternal contact-momentaryOffNone-NoneFront ring (PVC)--

29.12 €

1 3 Days Ø2229.529.51000000--1 x 90-IP66, IP67, IP69/IP69K1 x Off/OnBlackExternal contact-latchOff/OnNone-NoneFront ring (PVC)--

29.12 €

1 9 Days Ø2229.529.51000000--2 x 45-IP66, IP67, IP69/IP69K1 x On/Off/OnBlackExternal contact-latchOn/Off/OnNone-NoneFront ring (PVC)--
-

26.88 €

1 3 Days Ø22.329.529.51000000-29.51 x 90-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

25.76 €

1 9 Days Ø22.329.529.51000000-29.51 x 90-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

30.00 €

1 9 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

26.88 €

1 13 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

30.00 €

1 9 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

30.00 €

1 10 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

26.88 €

1 9 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

25.76 €

1 9 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--momentary--Plastic, Metal----
-

28.93 €

1 10 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch/0/momentary--Plastic, Metal----
-

29.12 €

1 9 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch/0/momentary--Plastic, Metal----
-

26.88 €

1 9 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch/0/momentary--Plastic, Metal----
-

28.93 €

1 9 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch/0/momentary--Plastic, Metal----
-

29.12 €

1 9 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch/0/momentary--Plastic, Metal----
-

28.93 €

1 9 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch/0/momentary--Plastic, Metal----
-

29.12 €

1 13 Days Ø22.329.529.51000000-29.51 x 45-IP66, IP67, IP69/IP69K-Black, Silver--momentary--Plastic, Metal----
-

29.12 €

1 9 Days Ø22.329.529.51000000-29.51 x 90-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

29.12 €

1 9 Days Ø22.329.529.51000000-29.51 x 90-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

30.00 €

1 13 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

26.88 €

1 9 Days Ø22.329.529.51000000-29.52 x 45-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----
-

29.12 €

1 13 Days Ø22.329.529.51000000-29.51 x 90-IP66, IP67, IP69/IP69K-Black, Silver--latch--Plastic, Metal----

31.07 €

1 9 Days Ø22-----1 x 90---BlackExternal contact-latchOff/OnNone-NoneFront ring (steel), GlossyRONIS-lock, Lock No. SB 30Key

33.21 €

1 9 Days Ø22-----2 x 45---BlackExternal contact-latchOn/Off/OnNone-NoneFront ring (steel), GlossyRONIS-lock, Lock No. SB 30Key
-

29.12 €

1 9 Days Ø22.329.529.5300000-29.51 x 45-IP66, IP67, IP69/IP69K-Silver--momentary--Metal----
-

34.28 €

1 Available 9 Days Ø22.329.529.5300000-29.51 x 90-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

33.21 €

1 13 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

33.21 €

1 13 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

33.21 €

1 13 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

33.21 €

1 14 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

30.24 €

1 13 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

29.12 €

1 14 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--momentary--Metal----
-

31.36 €

1 14 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--latch/0/momentary--Metal----
-

31.36 €

1 14 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--latch/0/momentary--Metal----
-

31.36 €

1 13 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--latch/0/momentary--Metal----
-

29.12 €

1 14 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--latch/0/momentary--Metal----
-

31.36 €

1 13 Days Ø22.329.529.5300000-29.51 x 90-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

31.36 €

1 13 Days Ø22.329.529.5300000-29.51 x 90-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

31.36 €

1 13 Days Ø22.329.529.5300000-29.51 x 90-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

31.36 €

1 13 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--momentary--Metal----
-

31.36 €

1 13 Days Ø22.329.529.5300000-29.51 x 90-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

33.60 €

1 13 Days Ø22.329.529.5300000-29.52 x 45-IP66, IP67, IP69/IP69K-Silver--latch--Metal----
-

67.21 €

1 13 Days φ30.544.838300000-381 x 45-IP66, IP67, IP69/IP69K-Sand grey, Silver--momentary--Metal----
-

67.21 €

1 9 Days φ30.544.838300000-381 x 90-IP66, IP67, IP69/IP69K-Sand grey, Silver--latch--Metal----
-

67.21 €

1 9 Days φ30.544.838300000-381 x 90-IP66, IP67, IP69/IP69K-Sand grey, Silver--latch--Metal----
-

69.45 €

1 14 Days φ30.544.838300000-382 x 45-IP66, IP67, IP69/IP69K-Sand grey, Silver--latch--Metal----

40.72 €

1 Available 3 Days Ø22403010000001000 0000-1 x 90500IP66, IP67, IP69/IP69K1 x Off/OnBlack, GreyExternal contact1 makerlatchOff/OnNone-NoneFront ring (PVC)-Key

Loading...

  1. 1

Basic information

Product type Key switch Shape (type) Round Min. temperature(°C) -25
Max. temperature(°C) +70

Tech Support