Key-operated switch CES

Key-operated switch CES

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SU1000-5BF01-0AA0
3SU1000-5BF11-0AA0
3SU10005BC010AA0
3SU10005BF210AA0
3SU10005BL010AA0
3SU10005BL210AA0
3SU10005BL310AA0
3SU10005BL410AA0
3SU10005BL510AA0
3SU10005BM010AA0
3SU10005BN010AA0
3SU10005BN210AA0
3SU10005BN510AA0
3SU10005BP010AA0
3SU10005BP310AA0
3SU10005BP610AA0
3SU10005HC010AA0
3SU10005HF010AA0
3SU10005HF110AA0
3SU1050-5BF01-0AA0
3SU1050-5BF11-0AA0
3SU1050-5BL11-0AA0
3SU10505BC010AA0
3SU10505BF210AA0
3SU10505BL010AA0
3SU10505BL210AA0
3SU10505BL310AA0
3SU10505BL410AA0
3SU10505BM010AA0
3SU10505BN010AA0
3SU10505BN210AA0
3SU10505BN510AA0
3SU10505BP010AA0
3SU10505BP310AA0
3SU10505BP610AA0
3SU10505HC010AA0
3SU10505HF010AA0
3SU10505HF110AA0
3SU10505KC010AA0
3SU10505KF010AA0
3SU10505LC010AA0
3SU10505LF110AA0
3SU10505LM010AA0
3SU10505LN510AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape (type) Recess diameter Product size (height)
(mm)
Product size (width)
(mm)
Durability Max. temperature
(°C)
Product size (dia.)
(mm)
Switching angle
(°)
IP rating Switch position Casing/button colour Connection (components) Functions (switches) Key removal position Lighting type Material Print motif Switch features Type (misc.) Unlocking mechanism

78.43 €

1 Available 3 Days RoundØ2229.529.51000000+85-1 x 90IP66, IP67, IP69/IP69K1 x Off/OnBlackExternal contactlatchOff/-None-NoneFront ring (PVC)--

106.75 €

1 Available 10 Days RoundØ2229.529.51000000+70-1 x 50IP66, IP67, IP69/IP69K1 x Off/OnBlackExternal contactlatchOff/OnNone-NoneFront ring (PVC)--
-

95.85 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.51 x 45IP66, IP67, IP69/IP69K-Black, Silver-momentary--Plastic, Metal----
-

95.85 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.51 x 90IP66, IP67, IP69/IP69K-Black, Silver-latch--Plastic, Metal----
-

91.49 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch--Plastic, Metal----
-

89.32 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch--Plastic, Metal----
-

89.32 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch--Plastic, Metal----
-

91.49 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch--Plastic, Metal----
-

89.32 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch--Plastic, Metal----
-

93.68 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-momentary--Plastic, Metal----
-

89.32 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch/0/momentary--Plastic, Metal----
-

91.49 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch/0/momentary--Plastic, Metal----
-

87.13 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch/0/momentary--Plastic, Metal----
-

89.32 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch/0/momentary--Plastic, Metal----
-

87.13 €

1 Available 12 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch/0/momentary--Plastic, Metal----
-

89.32 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.52 x 45IP66, IP67, IP69/IP69K-Black, Silver-latch/0/momentary--Plastic, Metal----
-

89.32 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.51 x 45IP66, IP67, IP69/IP69K-Black, Silver-momentary--Plastic, Metal----
-

95.85 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.51 x 90IP66, IP67, IP69/IP69K-Black, Silver-latch--Plastic, Metal----
-

91.49 €

1 Available 10 Days RoundØ22.329.529.51000000+7029.51 x 90IP66, IP67, IP69/IP69K-Black, Silver-latch--Plastic, Metal----

102.39 €

1 Available 10 Days -Ø22---+70-1 x 90-1 x Off/OnBlack-latchOff/----Front ring (steel), Glossy-Key

119.83 €

1 Available 10 Days RoundØ22---+70-1 x 90--BlackExternal contactlatchOff/OnNone-NoneFront ring (steel), GlossyCES-lock, Lock No. SSG 10Key

100.21 €

1 Available 10 Days -Ø22---+70-2 x 45-1 x On/Off/OnBlack-latchOn/Off/On---Front ring (steel), Glossy-Key
-

106.75 €

1 Available 10 Days RoundØ22.329.529.5300000+7029.51 x 45IP66, IP67, IP69/IP69K-Silver-momentary--Metal----
-

95.85 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.51 x 90IP66, IP67, IP69/IP69K-Silver-latch--Metal----
-

98.04 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch--Metal----
-

98.04 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch--Metal----
-

98.04 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch--Metal----
-

95.85 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch--Metal----
-

93.68 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-momentary--Metal----
-

93.68 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch/0/momentary--Metal----
-

95.85 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch/0/momentary--Metal----
-

93.68 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch/0/momentary--Metal----
-

95.85 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch/0/momentary--Metal----
-

93.68 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch/0/momentary--Metal----
-

95.85 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch/0/momentary--Metal----
-

98.04 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.51 x 45IP66, IP67, IP69/IP69K-Silver-momentary--Metal----
-

93.68 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.51 x 90IP66, IP67, IP69/IP69K-Silver-latch--Metal----
-

98.04 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.51 x 90IP66, IP67, IP69/IP69K-Silver-latch--Metal----
-

163.96 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.51 x 45IP66, IP67, IP69/IP69K-Silver-momentary--Metal----
-

169.43 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.51 x 90IP66, IP67, IP69/IP69K-Silver-latch--Metal----
-

169.43 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.51 x 45IP66, IP67, IP69/IP69K-Silver-momentary--Metal----
-

169.43 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.51 x 90IP66, IP67, IP69/IP69K-Silver-latch--Metal----
-

163.96 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-momentary--Metal----
-

163.96 €

1 Available 12 Days RoundØ22.329.529.5300000+7029.52 x 45IP66, IP67, IP69/IP69K-Silver-latch/0/momentary--Metal----

Loading...

  1. 1

Basic information

Product type Key switch Min. temperature(°C) -25

Tech Support