• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Inscription label, with lightning symbol【50 Pieces Per Package】

Inscription label, with lightning symbol
  • Volume Discount

Product Details:

Manufacturer part number: 8WH90665BA06

Brand: SIEMENS

Price: 1,120.47

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WH90665BA06

Part Number
8WH90665BA06
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,120.47 €

50 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Terminal width(mm) 12.2 Imprint Lightning symbol Colour Yellow
Type (pre-printed cable markers) Special characters

This page is Inscription label, with lightning symbol, part number 8WH90665BA06.
You can find the detail information about specifications and dimensions on part number 8WH90665BA06.

Tech Support