Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE29243AA20
Type details | 1-pedal with cover | Product size (height)(mm) | 138 | Product size (length)(mm) | 265 |
---|---|---|---|---|---|
Product size (width)(mm) | 156 | Switching current (max.)(A) | 16 | Contact type | 2 makers, 2 breakers |
IP rating | IP65 | Material | Metal |
This page is Safety momentary-contact foot switch, part number 3SE29243AA20.
You can find the detail information about specifications and dimensions on part number 3SE29243AA20.