Momentary-contact foot switch

Momentary-contact foot switch

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE29020AB20
3SE29031AA20
3SE29031AB20
3SE29320AA20
3SE29320AB20
3SE29321AA20
3SE29321AB20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type details Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Switching current (max.)
(A)
Contact type

117.64 €

1 13 Days 1-pedal without cover7022070161 maker, 1 breaker

207.68 €

1 Available 13 Days 1-pedal with cover13826515662 makers, 2 breakers

117.64 €

1 13 Days 1-pedal without cover702207062 makers, 2 breakers

274.49 €

1 13 Days 2-pedal with cover140267284161 maker, 1 breaker

201.67 €

1 13 Days 2-pedal without cover---161 maker, 1 breaker

308.12 €

1 14 Days 2-pedal with cover68221193162 makers, 2 breakers

218.48 €

1 14 Days 2-pedal without cover6822119362 makers, 2 breakers

Loading...

  1. 1

Basic information

IP rating IP65 Material Metal

Tech Support