Roof fan

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MR63115DL40
8MR63115DL42
8MR63235DL40
8MR63235DL42
8MR64025VL41
8MR64025VL44
8MR64025VL60
8MR64025VL64
8MR64025VL80
8MR64115VL41
8MR64115VL44
8MR64115VL60
8MR64115VL80
8MR64235VL41
8MR64235VL44
8MR64235VL55
8MR64235VL60
8MR64235VL64
8MR64235VL80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Operating voltage
(V DC)
Operating voltage
(V AC)
Operating voltage (range) Noise emission (max.)
(dB)
Power
(W)
Rotational speed
(rpm)
IP rating

453.79 €

1 16 Days +60340420108-115115 V AC (max)62401700IP44

498.60 €

1 16 Days +60340420108-115115 V AC (max)761002950IP44

424.65 €

1 16 Days +60340420108-230230 V AC (max)62401700IP44

458.27 €

1 16 Days +60340420108-230230 V AC (max)761102950IP44

308.12 €

1 16 Days +5528728717424-24 V DC (max)56162950IP54

312.60 €

1 16 Days +5528728710424-24 V DC (max)428.83300IP54

644.25 €

1 16 Days +5536136121124-24 V DC (max)55552.6IP54

364.15 €

1 16 Days +5536136111424-24 V DC (max)46143050IP54

666.67 €

1 16 Days +5536136120324-24 V DC (max)661052750IP54

212.88 €

1 98 Days +55287287174-115115 V AC (max)56433030IP54

285.72 €

1 16 Days +55287287104-115115 V AC (max)42483200IP54

296.92 €

1 18 Days +55361361211-115115 V AC (max)55640.7IP54

364.15 €

1 16 Days +55361361203-115115 V AC (max)661152850IP54

201.67 €

1 16 Days +55287287174-230230 V AC (max)56453030IP54

263.29 €

1 16 Days +55287287104-230230 V AC (max)42403200IP54

257.69 €

1 16 Days +55287287180-230230 V AC (max)69652915IP54

280.11 €

1 16 Days +55361361211-230230 V AC (max)55640.35IP54

285.72 €

1 16 Days +55361361114-230230 V AC (max)46683100IP54

346.21 €

1 16 Days +55361361203-230230 V AC (max)661352600IP54

Loading...

  1. 1

Basic information

Product type Top fan Min. temperature(°C) -10 Colour Light grey

Tech Support