Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8MR64002GV10 |
8MR64002GV45 |
8MR64002GV67 |
8MR64005GV10 |
8MR64005GV45 |
8MR64005GV67 |
8MR64006GV30 |
8MR64006GV45 |
8MR65005GV25 |
8MR65005GV45 |
8MR65005GV67 |
8MR65006GV30 |
8MR65006GV45 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | IP rating | Colour | |
---|---|---|---|---|---|---|---|---|---|
25.76 € | 1 | 18 Days | 105 | 105 | 16.5 | IP54 | Pebble grey | ||
42.56 € | 1 | 18 Days | 250 | 250 | 37 | IP54 | Pebble grey | ||
49.29 € | 1 | 18 Days | 323 | 323 | 39.7 | IP54 | Pebble grey | ||
25.76 € | 1 | 18 Days | 105 | 105 | 16.5 | IP54 | Light grey | ||
42.56 € | 1 | 18 Days | 250 | 250 | 37 | IP54 | Light grey | ||
49.29 € | 1 | 18 Days | 323 | 323 | 39.7 | IP54 | Light grey | ||
140.04 € | 1 | 18 Days | 204 | 204 | 32 | IP54 | Light grey | ||
151.25 € | 1 | 18 Days | 250 | 250 | 37 | IP54 | Light grey | ||
62.73 € | 1 | 18 Days | 148 | 148 | 27.5 | IP55 | Light grey | ||
73.93 € | 1 | 18 Days | 250 | 250 | 37 | IP55 | Light grey | ||
82.91 € | 1 | 18 Days | 323 | 323 | 39.7 | IP55 | Light grey | ||
168.05 € | 1 | 4 Days | 204 | 204 | 32 | IP55 | Light grey | ||
184.87 € | 1 | 18 Days | 250 | 250 | 37 | IP55 | Light grey |
Loading...
Product type | Filter | Min. temperature(°C) | -20 | Max. temperature(°C) | +65 |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
IP rating
Colour
Filter by standard shipping days
Optional Attributes