Pushbutton

Pushbutton

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SB20000LD01
3SU1000-0AA10-0AA0
3SU1000-0AB10-0AA0
3SU1000-0AB20-0AA0
3SU1000-0AB50-0AA0
3SU1000-0AB60-0AA0
3SU1000-0AB70-0AA0
3SU10000AA300AA0
3SU10000AB100AD0
3SU10000AB200AD0
3SU10000AB600AC0
3SU10000AB800AA0
3SU10000BB400AA0
3SU10000CB400AA0
3SU10000DB100AA0
3SU10000DB200AA0
3SU10000DB300AA0
3SU10000DB400AA0
3SU10000DB500AA0
3SU10000DB600AA0
3SU1050-0AB10-0AA0
3SU1050-0AB20-0AA0
3SU1050-0AB40-0AA0
3SU1050-0AB50-0AA0
3SU1050-0AB60-0AA0
3SU1050-0AB70-0AA0
3SU10500AA100AA0
3SU10500AA200AA0
3SU10500AA300AA0
3SU10500AA400AA0
3SU10500AA500AA0
3SU10500AA600AA0
3SU10500AB800AA0
3SU10500BA200AA0
3SU10500BB500AA0
3SU10500CB500AA0
3SU1060-0JA10-0AA0
3SU1060-0JA20-0AA0
3SU1060-0JA30-0AA0
3SU1060-0JA40-0AA0
3SU1060-0JA50-0AA0
3SU1060-0JA60-0AA0
3SU1060-0JB10-0AA0
3SU1060-0JB20-0AA0
3SU1060-0JB30-0AA0
3SU1060-0JB40-0AA0
3SU1060-0JB50-0AA0
3SU1060-0JB60-0AA0
3SU1100-0AB10-1BA0
3SU1100-0AB20-1CA0
3SU1100-0AB40-1BA0
3SU1150-0AB10-1BA0
3SU1150-0AB20-1CA0
3SU1150-0AB40-1BA0
3SU1200-0FB10-0AA0
3SU12000EB200AA0
3SU12000FB200AA0
3SU12010EB200AA0
3SU12010EB700AA0
3SU12500EB200AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Recess diameter Casing/button colour Product size (height)
(mm)
Product size (width)
(mm)
Casing/button colour Print motif Durability Electrical lifespan Product size (dia.)
(mm)
Switching voltage
(V)
Recess depth
(mm)
Recess length
(mm)
Recess width
(mm)
Contact type IP rating Switch position Connection (components) Functions (switches) Lighting type Material Mounting type Switch features Type (misc.) Unlocking mechanism
-

10.07 €

1 16 Days 16Yellow--YellowNone10000000-19-501219-IP65---NonePlasticFront mounting-Single device round-

12.32 €

1 11 Days 22Black29.529.5BlackNone500000-------IP66, IP67, IP69(IP69K)-External contactlatchNone--Planar, Front ring (PVC)--

6.15 €

1 3 Days 22Black29.529.5BlackNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (PVC)--

6.15 €

1 3 Days 22Red29.529.5RedNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (PVC)--

6.15 €

1 12 Days 22Blue29.529.5BlueNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (PVC)--

5.37 €

1 11 Days 22White29.529.5WhiteNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (PVC)--

6.15 €

1 11 Days 22Clear29.529.5ClearNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (PVC)--
-

13.44 €

1 11 Days 22.3Yellow29.529.5YellowNone500000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

7.83 €

1 11 Days 22.3Black29.529.5BlackO10000000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

7.83 €

1 11 Days 22.3Red29.529.5RedO10000000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

7.83 €

1 11 Days 22.3White29.529.5WhiteI10000000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

5.03 €

1 11 Days 22.3Grey29.529.5GreyNone10000000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

7.27 €

1 11 Days 22.3Green29.529.5GreenNone10000000-29.5-24.316.229.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

8.39 €

1 11 Days 22.3Green29.529.5GreenNone10000000-29.5-24.318.129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

20.16 €

1 11 Days 22.3Black29.529.5BlackNone10000000-29.5-24.318.129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

21.28 €

1 11 Days 22.3Red29.529.5RedNone10000000-29.5-24.318.129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

21.28 €

1 11 Days 22.3Yellow29.529.5YellowNone10000000-29.5-24.318.129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

20.16 €

1 11 Days 22.3Green29.529.5GreenNone10000000-29.5-24.318.129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

20.16 €

1 11 Days 22.3Blue29.529.5BlueNone10000000-29.5-24.318.129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-
-

20.16 €

1 11 Days 22.3White29.529.5WhiteNone10000000-29.5-24.318.129.5-IP66, IP67, IP69(IP69K)---NonePlastic--Activation/message element-

6.71 €

1 5 Days 22Black29.529.5BlackNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel), Glossy--

6.71 €

1 3 Days 22Red29.529.5RedNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel), Glossy--

6.71 €

1 11 Days 22Green29.529.5GreenNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel), Glossy--

6.71 €

1 11 Days 22Blue29.529.5BlueNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel), Glossy--

6.71 €

1 11 Days 22White29.529.5WhiteNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel), Glossy--

7.83 €

1 11 Days 22Clear29.529.5ClearNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel), Glossy--
-

13.44 €

1 11 Days 22.3Black29.529.5BlackNone500000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Activation/message element-
-

13.44 €

1 11 Days 22.3Red29.529.5RedNone500000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Activation/message element-
-

14.56 €

1 11 Days 22.3Yellow29.529.5YellowNone500000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Activation/message element-
-

15.68 €

1 11 Days 22.3Green29.529.5GreenNone500000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Activation/message element-
-

14.56 €

1 11 Days 22.3Blue29.529.5BlueNone500000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Activation/message element-
-

14.56 €

1 11 Days 22.3White29.529.5WhiteNone500000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Activation/message element-
-

6.71 €

1 3 Days 22.3Grey29.529.5GreyNone10000000-29.5-24.31129.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Activation/message element-
-

23.52 €

1 11 Days 22.3Red29.529.5RedNone500000-29.5-24.316.229.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Activation/message element-
-

10.07 €

1 12 Days 22.3Blue29.529.5BlueNone10000000-29.5-24.316.229.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Activation/message element-
-

9.51 €

1 11 Days 22.3Blue29.529.5BlueNone10000000-29.5-24.318.129.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Activation/message element-

41.44 €

1 11 Days 30Red3838BlackNone500000-------IP66, IP67, IP69(IP69K)-External contactlatchNone--Planar, Front ring (steel)MatPush

40.32 €

1 11 Days 30Black3838RedNone500000-------IP66, IP67, IP69(IP69K)-External contactlatchNone--Planar, Front ring (steel)MatPush

36.96 €

1 11 Days 30Yellow3838YellowNone500000-------IP66, IP67, IP69(IP69K)-External contactlatchNone--Planar, Front ring (steel)MatPush

40.32 €

1 11 Days 30Green3838GreenNone500000-------IP66, IP67, IP69(IP69K)-External contactlatchNone--Planar, Front ring (steel)MatPush

38.08 €

1 11 Days 30Blue3838BlueNone500000-------IP66, IP67, IP69(IP69K)-External contactlatchNone--Planar, Front ring (steel)MatPush

36.96 €

1 11 Days 30White3838WhiteNone500000-------IP66, IP67, IP69(IP69K)-External contactlatchNone--Planar, Front ring (steel)MatPush

25.76 €

1 11 Days 30Black3838BlackNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel)Mat-

28.93 €

1 Available 11 Days 30Red3838RedNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel)Mat-

28.93 €

1 Available 11 Days 30Yellow3838YellowNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel)Mat-

28.93 €

1 Available 11 Days 30Green3838GreenNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel)Mat-

29.12 €

1 12 Days 30Blue3838BlueNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel)Mat-

25.76 €

1 11 Days 30White3838WhiteNone10000000-------IP66, IP67, IP69(IP69K)-External contactmomentaryNone--Planar, Front ring (steel)Mat-

16.80 €

1 3 Days 22Black4030BlackNone1000000010000000-500---1 makerIP66, IP67, IP69(IP69K)1 x Off/(On)ScrewsmomentaryNone--Planar, Front ring (PVC)--

16.93 €

1 Available 11 Days 22Red4030RedNone1000000010000000-500---1 makerIP66, IP67, IP69(IP69K)1 x On/(Off)ScrewsmomentaryNone--Planar, Front ring (PVC)--

16.80 €

1 11 Days 22Green4030GreenNone1000000010000000-500---1 makerIP66, IP67, IP69(IP69K)1 x Off/(On)ScrewsmomentaryNone--Planar, Front ring (PVC)--

17.92 €

1 3 Days 22Black4030BlackNone10000000--500---1 makerIP66, IP67, IP69(IP69K)1 x Off/(On)ScrewsmomentaryNone--Planar, Front ring (steel), Glossy--

19.04 €

1 11 Days 22Red4030RedNone---500---1 breakerIP66, IP67, IP69(IP69K)1 x On/(Off)ScrewsmomentaryNone--Planar, Front ring (steel), Glossy--

17.92 €

1 3 Days 22Green4030GreenNone---500---1 makerIP66, IP67, IP69(IP69K)1 x Off/(On)ScrewsmomentaryNone--Planar, Front ring (steel), Glossy--

17.92 €

1 11 Days 22Black4030BlackNone5000000--500----IP66, IP67, IP69(IP69K)-External contactmomentaryNone--+ extended travel, Front ring (PVC), Protruding--
-

20.16 €

1 12 Days 22.3Red4030RedNone5000000-29.5-30.920.329.5-IP66, IP67, IP69(IP69K)---NonePlastic--Complete device-
-

20.16 €

1 11 Days 22.3Red4030RedNone5000000-29.5-30.932.529.5-IP66, IP67, IP69(IP69K)---NonePlastic--Complete device-
-

20.16 €

1 11 Days 22.3Red4030RedNone5000000-29.5-30.920.329.5-IP66, IP67, IP69(IP69K)---LEDPlastic--Complete device-
-

20.16 €

1 11 Days 22.3Clear4030ClearNone5000000-29.5-30.920.329.5-IP66, IP67, IP69(IP69K)---LEDPlastic--Complete device-
-

22.40 €

1 11 Days 22.3Red4030RedNone5000000-29.5-30.920.329.5-IP66, IP67, IP69(IP69K)---NonePlastic, Metal--Complete device-

Loading...

Basic information

Shape Round Min. temperature(°C) -25 Max. temperature(°C) +70

Tech Support