Thermistor motor protection relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RN20001AA30
3RN20001AW30
3RN20002AA30
3RN20002AW30
3RN20101BA30
3RN20101BW30
3RN20101CA30
3RN20101CW30
3RN20102BA30
3RN20102BW30
3RN20102CA30
3RN20102CW30
3RN20111BA30
3RN20111BW30
3RN20112BA30
3RN20121BW30
3RN20121BW31
3RN20122BA30
3RN20122BW30
3RN20122BW31
3RN20131BA30
3RN20131GW30
3RN20132BA30
3RN20132BW30
3RN20132GW30
3RN20231DW30
3RN20232DW30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Contact type Connection (components)

60.49 €

1 11 Days 17.51 change-overScrews

64.97 €

1 11 Days 17.51 change-overScrews

60.49 €

1 11 Days 17.51 change-overSpring-loaded connector

71.55 €

1 Available 11 Days 17.51 change-overSpring-loaded connector

89.32 €

1 Available 11 Days 22.52 change-oversScrews

89.63 €

1 11 Days 22.52 change-oversScrews

93.68 €

1 Available 3 Days 17.51 maker, 1 breakerScrews

85.15 €

1 11 Days 17.51 maker, 1 breakerScrews

80.67 €

1 11 Days 22.52 change-oversSpring-loaded connector

98.04 €

1 Available 11 Days 22.52 change-oversSpring-loaded connector

82.77 €

1 Available 11 Days 17.51 maker, 1 breakerSpring-loaded connector

85.15 €

1 11 Days 17.51 maker, 1 breakerSpring-loaded connector

100.83 €

1 11 Days 22.52 change-oversScrews

105.31 €

1 3 Days 22.52 change-oversScrews

100.83 €

1 11 Days 22.52 change-oversSpring-loaded connector

156.85 €

1 11 Days 22.52 change-oversScrews

267.81 €

1 Available 11 Days 22.52 change-oversScrews

153.03 €

1 Available 11 Days 22.52 change-oversSpring-loaded connector

151.25 €

1 11 Days 22.52 change-oversSpring-loaded connector

267.81 €

1 Available 11 Days 22.52 change-oversSpring-loaded connector

191.29 €

1 Available 11 Days 22.52 change-oversScrews

218.63 €

1 Available 11 Days 22.52 change-oversScrews

173.65 €

1 13 Days 22.52 change-oversSpring-loaded connector

207.68 €

1 Available 11 Days 22.52 change-oversSpring-loaded connector

196.07 €

1 11 Days 22.52 change-oversSpring-loaded connector

263.29 €

1 11 Days 22.51 maker, 1 change-overScrews

294.05 €

1 Available 11 Days 22.51 maker, 1 change-overSpring-loaded connector

Loading...

  1. 1

Basic information

Product size (height)(mm) 100 Product size (depth)(mm) 90 Durability 10000000
Electrical lifespan 100000 Min. temperature(°C) -25 Max. temperature(°C) +60
IP rating IP20 Contact material AgSnO2

Tech Support