Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Adjustment range (amperage) | AWG (min.) | AWG max. | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Nominal current (A) | Operating voltage (range) | Frame size | Contact type | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.65 € | 1 | 9 Days | 76 | 45 | 70 | 0.45 - 0.63 A | - | - | - | - | - | - | - | 690 V AC (max) | S00 | 1 maker, 1 breaker | Screws | |||
65.03 € | 1 | Available | 9 Days | 76 | 45 | 70 | 5.5 - 8 A | - | - | - | - | - | - | - | 690 V AC (max) | S00 | 1 maker, 1 breaker | Screws | ||
60.69 € | 1 | Available | 9 Days | 76 | 45 | 70 | 0.70 - 1 A | - | - | - | - | - | - | - | 690 V AC (max) | S00 | 1 maker, 1 breaker | Screws | ||
52.65 € | 1 | 9 Days | 76 | 45 | 70 | 1.1 - 1.6 A | - | - | - | - | - | - | - | 690 V AC (max) | S00 | 1 maker, 1 breaker | Screws | |||
52.65 € | 1 | 3 Days | 76 | 45 | 70 | 2.2 - 3.2 A | - | - | - | - | - | - | - | 690 V AC (max) | S00 | 1 maker, 1 breaker | Screws | |||
52.65 € | 1 | 3 Days | 76 | 45 | 70 | 2.8 - 4 A | - | - | - | - | - | - | - | 690 V AC (max) | S00 | 1 maker, 1 breaker | Screws | |||
60.69 € | 1 | Available | 9 Days | 76 | 45 | 70 | 4.5 - 6.3 A | - | - | - | - | - | - | - | 690 V AC (max) | S00 | 1 maker, 1 breaker | Screws | ||
60.69 € | 1 | Available | 9 Days | 76 | 45 | 70 | 5.5 - 8 A | - | - | - | - | - | - | - | 690 V AC (max) | S00 | 1 maker, 1 breaker | Screws | ||
76.24 € | 1 | Available | 9 Days | 89 | 45 | 80 | 5.5 - 8 A | - | - | - | - | - | - | - | 690 V AC (max) | S00 | 1 maker, 1 breaker | Screws | ||
60.69 € | 1 | Available | 9 Days | 76 | 45 | 70 | 9 - 12.5 A | - | - | - | - | - | - | - | 690 V AC (max) | S00 | 1 maker, 1 breaker | Screws | ||
- | 60.69 € | 1 | Available | 9 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.16 | 690 V | S00 | - | Screws | |
- | 74.07 € | 1 | Available | 11 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.16 | 690 V | S00 | - | Screws | |
- | 60.69 € | 1 | Available | 11 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.16 | 690 V | S00 | - | Spring-loaded connector | |
- | 74.07 € | 1 | Available | 11 Days | 102 | 45 | 79 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.16 | 690 V | S00 | - | Spring-loaded connector | |
- | 60.69 € | 1 | Available | 98 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.16 | 690 V | S00 | - | Ring terminal | |
- | 60.69 € | 1 | Available | 9 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.2 | 690 V | S00 | - | Screws | |
- | 74.07 € | 1 | Available | 11 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.2 | 690 V | S00 | - | Screws | |
- | 60.69 € | 1 | Available | 11 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.2 | 690 V | S00 | - | Spring-loaded connector | |
- | 74.07 € | 1 | Available | 11 Days | 102 | 45 | 79 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.2 | 690 V | S00 | - | Spring-loaded connector | |
- | 60.69 € | 1 | Available | 28 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.2 | 690 V | S00 | - | Ring terminal | |
- | 52.65 € | 1 | 9 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.25 | 690 V | S00 | - | Screws | ||
- | 74.07 € | 1 | Available | 12 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.25 | 690 V | S00 | - | Screws | |
- | 60.69 € | 1 | Available | 9 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.25 | 690 V | S00 | - | Spring-loaded connector | |
- | 74.07 € | 1 | Available | 9 Days | 102 | 45 | 79 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.25 | 690 V | S00 | - | Spring-loaded connector | |
- | 52.65 € | 1 | 28 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.25 | 690 V | S00 | - | Ring terminal | ||
- | 60.69 € | 1 | Available | 9 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.32 | 690 V | S00 | - | Screws | |
- | 67.21 € | 1 | 11 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.32 | 690 V | S00 | - | Screws | ||
- | 60.69 € | 1 | Available | 11 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.32 | 690 V | S00 | - | Spring-loaded connector | |
- | 74.07 € | 1 | Available | 11 Days | 102 | 45 | 79 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.32 | 690 V | S00 | - | Spring-loaded connector | |
- | 60.69 € | 1 | Available | 98 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.32 | 690 V | S00 | - | Ring terminal | |
- | 52.65 € | 1 | 10 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.4 | 690 V | S00 | - | Screws | ||
- | 67.21 € | 1 | 9 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.4 | 690 V | S00 | - | Screws | ||
- | 60.69 € | 1 | Available | 9 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.4 | 690 V | S00 | - | Spring-loaded connector | |
- | 74.07 € | 1 | Available | 11 Days | 102 | 45 | 79 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.4 | 690 V | S00 | - | Spring-loaded connector | |
- | 60.69 € | 1 | Available | 28 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.4 | 690 V | S00 | - | Ring terminal | |
- | 60.69 € | 1 | Available | 9 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.5 | 690 V | S00 | - | Screws | |
- | 80.60 € | 1 | Available | 9 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.5 | 690 V | S00 | - | Screws | |
- | 52.65 € | 1 | 9 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.5 | 690 V | S00 | - | Spring-loaded connector | ||
- | 74.07 € | 1 | Available | 9 Days | 102 | 45 | 79 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.5 | 690 V | S00 | - | Spring-loaded connector | |
- | 60.69 € | 1 | Available | 28 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.5 | 690 V | S00 | - | Ring terminal | |
- | 74.07 € | 1 | Available | 9 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.63 | 690 V | S00 | - | Screws | |
- | 60.69 € | 1 | Available | 9 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.63 | 690 V | S00 | - | Spring-loaded connector | |
- | 74.07 € | 1 | Available | 9 Days | 102 | 45 | 79 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.63 | 690 V | S00 | - | Spring-loaded connector | |
- | 62.87 € | 1 | Available | 28 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.63 | 690 V | S00 | - | Ring terminal | |
- | 67.21 € | 1 | 9 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.8 | 690 V | S00 | - | Screws | ||
- | 52.65 € | 1 | 9 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.8 | 690 V | S00 | - | Spring-loaded connector | ||
- | 74.07 € | 1 | Available | 9 Days | 102 | 45 | 79 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.8 | 690 V | S00 | - | Spring-loaded connector | |
- | 60.69 € | 1 | Available | 29 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 0.8 | 690 V | S00 | - | Ring terminal | |
- | 71.69 € | 1 | 9 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1 | 690 V | S00 | - | Screws | ||
- | 60.69 € | 1 | Available | 9 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1 | 690 V | S00 | - | Spring-loaded connector | |
- | 74.07 € | 1 | Available | 9 Days | 102 | 45 | 79 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1 | 690 V | S00 | - | Spring-loaded connector | |
- | 60.69 € | 1 | Available | 28 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1 | 690 V | S00 | - | Ring terminal | |
- | 60.69 € | 1 | Available | 9 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1.25 | 690 V | S00 | - | Screws | |
- | 67.21 € | 1 | 9 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1.25 | 690 V | S00 | - | Screws | ||
- | 60.69 € | 1 | Available | 9 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1.25 | 690 V | S00 | - | Spring-loaded connector | |
- | 60.69 € | 1 | Available | 28 Days | 76 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1.25 | 690 V | S00 | - | Ring terminal | |
- | 71.69 € | 1 | 9 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1.6 | 690 V | S00 | - | Screws | ||
- | 60.69 € | 1 | Available | 9 Days | 87 | 45 | 70 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1.6 | 690 V | S00 | - | Spring-loaded connector | |
- | 74.07 € | 1 | Available | 9 Days | 102 | 45 | 79 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 1.6 | 690 V | S00 | - | Spring-loaded connector | |
- | 76.24 € | 1 | Available | 9 Days | 89 | 45 | 80 | - | 20 | 12 | 0.5 | 2.5 | 0.5 | 4 | 2 | 690 V | S00 | - | Screws |
Loading...
Min. temperature(°C) | -40 | Max. temperature(°C) | +70 | IP rating | IP20 |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Adjustment range (amperage)
AWG (min.)
AWG max.
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
Nominal current(A)
Operating voltage (range)
Frame size
Contact type
Connection (components)
Filter by standard shipping days
Optional Attributes