Overload relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RB20561FC2
3RB20561FW2
3RB20561FX2
3RB20562FC2
3RB20562FF2
3RB20562FW2
3RB20562FX2
3RB20661GF2
3RB20661MC2
3RB20661MF2
3RB20662GC2
3RB20662MC2
3RB20662MF2
3RB21534FC2
3RB21534FF2
3RB21534FW2
3RB21534FX2
3RB21634GC2
3RB21634GF2
3RB21634MC2
3RB21634MF2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG (min.) AWG max. Nominal current
(A)
Frame size Connection (components)

252.09 €

1 11 Days 2014200S6Terminal strip

273.28 €

1 Available 11 Days 2416200S6Ring-type transformer

273.28 €

1 Available 11 Days 2416200S6Ring-type transformer

304.99 €

1 Available 11 Days 2416200S6Terminal strip

304.99 €

1 Available 11 Days 2416200S6Terminal strip

263.29 €

1 13 Days 2416200S6Ring-type transformer

294.05 €

1 Available 11 Days 2416200S6Ring-type transformer

304.99 €

1 Available 11 Days 2416250S12Terminal strip

519.24 €

1 11 Days 2416630S12Terminal strip

519.24 €

1 11 Days 2416630S12Terminal strip

333.41 €

1 Available 11 Days 2416250S12Terminal strip

567.33 €

1 11 Days 2416630S12Terminal strip

567.33 €

1 11 Days 2416630S12Terminal strip

346.21 €

1 11 Days 2416200S6Terminal strip

388.07 €

1 Available 11 Days 2416200S6Terminal strip

377.13 €

1 Available 11 Days 2416200S6Ring-type transformer

377.13 €

1 Available 11 Days 2416200S6Ring-type transformer

409.93 €

1 Available 11 Days 2416250S12Terminal strip

409.93 €

1 Available 11 Days 2416250S12Terminal strip

643.87 €

1 11 Days 2416630S12Terminal strip

643.87 €

1 11 Days 2416630S12Terminal strip

Loading...

  1. 1

Basic information

Product size (height)(mm) 119 Product size (width)(mm) 120 Product size (length)(mm) 155
Min. temperature(°C) -25 Max. temperature(°C) +60 Operating voltage (range) 1000 V AC
IP rating IP20 Contact type 1 maker, 1 breaker

Tech Support