Evaluation unit for full motor protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RB22834AA1
3RB22834AC1
3RB23834AA1
3RB23834AC1
3RB24834AA1
3RB24834AC1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
AWG (min.) AWG max. Min. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Operating voltage (range) Contact type Connection (components)

252.09 €

1 9 Days 11124160.50.51000 V AC2 makers, 2 breakersScrews

252.09 €

1 9 Days 11124160.250.251000 V AC2 makers, 2 breakersSpring-loaded connector

323.81 €

1 9 Days 11124160.50.51000 V AC2 makers, 2 breakersScrews

323.81 €

1 9 Days 11124160.250.251000 V AC2 makers, 2 breakersSpring-loaded connector

431.37 €

1 10 Days 11120120.50.5-1 maker, 1 change-overScrews

431.37 €

1 9 Days 11324160.250.25-1 maker, 1 change-overSpring-loaded connector

Loading...

  1. 1

Basic information

Product size (width)(mm) 45 Product size (depth)(mm) 95 Min. temperature(°C) -25
Max. temperature(°C) +60 IP rating IP20

Tech Support