Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6XV18708AH30 |
6XV18708AH50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
46.60 € | 1 | Available | 31 Days | |
67.20 € | 1 | Available | 37 Days |
Loading...
Product type | Connection cable | Max. temperature range (fixed installation)(°C) | +75 | Min. temperature range (fixed installation)(°C) | -25 |
---|---|---|---|---|---|
Max. temperature range (flexible installation)(°C) | +75 | Min. temperature range (flexible installation)(°C) | -25 | Outside diameter(mm) | 6.5 |
No. of leads | 4 | Colour | Green | Cable features | Flame-retardant |
Insulation (material) | Polyethylene (PE) | Halogen-free | No |
Configure
Basic Attributes
Optional Attributes