Electronic hygrostat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MR21701AF
8MR21701BF
8MR21702AF
8MR21702BF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Adjustment range (min.) (moisture)
(RH)
Adjustment range (max.) (moisture)
(RH)
Operating voltage
(V)

71.69 €

1 3 Days Hygrostat4090230

67.21 €

1 17 Days Electronic hygrostat-65230

69.45 €

1 17 Days Electronic hygrostat4090120

67.21 €

1 98 Days Electronic hygrostat-65120

Loading...

  1. 1

Basic information

Switching current (max.)(A) 8 IP rating IP20

Tech Support