Tap-off Unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BVP:034265
BVP:034266
BVP:034267
BVP:034268
BVP:034269
BVP:034270
BVP:034271
BVP:034272
BVP:034273
BVP:034274
BVP:034276
BVP:034278
BVP:034279
BVP:034280
BVP:034281
BVP:034282
BVP:034283
BVP:034284
BVP:034285
BVP:034287
BVP:034288
BVP:034289
BVP:034290
BVP:034291
BVP:047112
BVP:047113
BVP:047146
BVP:047167
BVP:047231
BVP:047283
BVP:047284
BVP:085089
BVP:085090
BVP:085092
BVP:085093
BVP:085094
BVP:085095
BVP:085096
BVP:087483
BVP:090168
BVP:090169
BVP:090170
BVP:203098
BVP:203136
BVP:203138
BVP:203142
BVP:203144
BVP:203146
BVP:203148
BVP:203149
BVP:203150
BVP:203151
BVP:203162
BVP:203163
BVP:203165
BVP:203247
BVP:203252
BVP:207986
BVP:233568
BVP:233570
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Nominal current
(A)
Nominal voltage
(V AC)
Operating voltage
(V AC)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Cross section (numerical)
(mm2)
Number of pins No. of partitions Compatible with (details) Mounting type Type (misc.)

156.85 €

1 23 Days Tap-off3540040012419516016-4Busway System BD01Surface-mount3-pin. Fuse socket D02

196.07 €

1 23 Days Tap-off1640040012419516016-4Busway System BD01-3 x 1-pin. Line safety switch 16 A

218.48 €

1 98 Days Tap-off3240040012419516016-4Busway System BD01-3-pin. Line safety switch 32 A

156.85 €

1 98 Days Tap-off16230230137195160--4Busway System BD01-1-pole. Fuse base D01

173.65 €

1 98 Days Tap-off16230230137195160--4Busway System BD01-1-pole. Line safety switch 16 A

145.65 €

1 98 Days Tap-off16230230176195160--4Busway System BD01-1-pole. Fuse base D01

145.65 €

1 98 Days Tap-off16230230176195160--4Busway System BD01-1-pole. Line safety switch 16 A

96.35 €

1 98 Days Tap-off3540040012419516016-4Busway System BD01--

107.55 €

1 98 Days Tap-off3540040012419516016-4Busway System BD01Surface-mount-

168.05 €

1 98 Days Tap-off2540040012419516010-8Busway System BD01-3-pin. Fuse base S27

301.40 €

1 98 Days Tap-off16230230137265160--8Busway System BD01Surface-mount1-pole. Line safety switch 16A and 2-pin. Residual current circuit breaker 16 A/ 30 mA

246.49 €

1 98 Days Tap-off16230230137265160--8Busway System BD01-2 x 1-pin. Line safety switch 16 A

196.07 €

1 98 Days Tap-off16400400176265160--8Busway System BD01-3-pin. Fuse base D01

235.28 €

1 23 Days Tap-off16400400176265160--8Busway System BD01Surface-mount3-pin. Line safety switch 16 A

229.68 €

1 98 Days Tap-off32400400176265160--8Busway System BD01-3-pin. Fuse socket D02

268.89 €

1 23 Days Tap-off32400400176265160--8Busway System BD01-3-pin. Line safety switch 32 A

117.64 €

1 98 Days Tap-off3540040012426516016-8Busway System BD01--

123.24 €

1 23 Days Tap-off3540040012426516016-8Busway System BD01Surface-mount-

103.07 €

1 98 Days Meter box-400400124175160--4Seemed erver divider system BD01--

162.45 €

1 98 Days Meter box16400400137245160--4Seemed erver divider system BD01--

107.55 €

1 98 Days Meter box-400400124245160--8Seemed erver divider system BD01--

117.64 €

1 98 Days Meter box-400400124245160--8Seemed erver divider system BD01--

173.65 €

1 98 Days Meter box16400400176175160--8Seemed erver divider system BD01--

173.65 €

1 98 Days Meter box16400400176175160--8Seemed erver divider system BD01--

128.84 €

1 98 Days Tap-off25400400180190170634Busway System BD2Surface-mountCable entry

117.64 €

1 98 Days Tap-off164004001801901701634Busway System BD2-Cable entry

207.27 €

1 98 Days Tap-off164004001801901701634Busway System BD2-Cable entry

168.05 €

1 98 Days Tap-off16230230180190170-14Busway System BD2-Steckdose

190.47 €

1 98 Days Tap-off16230230180190170-34Busway System BD2-Steckdose

224.08 €

1 98 Days Tap-off16400400180190170-34Busway System BD2-Steckdose

173.65 €

1 98 Days Tap-off16230230180190170-34Busway System BD2-Steckdose

145.65 €

1 98 Days Tap-off1640040010520011616-3Busway System BD01--

117.64 €

1 98 Days Tap-off3240040077.520011610-3Busway System BD01--

212.88 €

1 98 Days Tap-off16400400157200116--3Busway System BD01-3-pin. Line safety switch 16 A

73.93 €

1 98 Days Tap-off32400400119.520011616-3Busway System BD01--

196.07 €

1 98 Days Tap-off32400400119.520011616-3Busway System BD01-3-pin. Line safety switch 32 A

109.79 €

1 98 Days Tap-off16230230119.5200116--3Busway System BD01-1-pole. Fuse base D01

134.44 €

1 98 Days Tap-off16230230119.5200116--3Busway System BD01-1-pole. Line safety switch 16 A

76.17 €

1 98 Days Tap-off1640040077.510011610-3Busway System BD01-Fuse base for 1 cylinder fuse 10x38 mm

274.49 €

1 98 Days Tap-off16230230119.5200116--3Busway System BD01-1-pole. Line safety switch 16A and 2-pin. Residual current circuit breaker 16 A/ 30 mA

105.31 €

1 98 Days Tap-off16230230157200116--3Busway System BD01-1-pole. Fuse base D01

123.24 €

1 98 Days Tap-off16230230157200116--3Busway System BD01-1-pole. Line safety switch 16 A

196.07 €

1 98 Days Tap-off1040040012419516016-4Busway System BD01-3 x 1-pin. Line safety switch 10 A

246.49 €

1 23 Days Tap-off255005001603202051638Busway System BD2Surface-mountCable entry

263.29 €

1 23 Days Tap-off635005001603202052538Busway System BD2Surface-mountCable entry

308.12 €

1 98 Days Tap-off32400400160320305-38Busway System BD2-Steckdose

352.95 €

1 98 Days Tap-off324004001603202051638Busway System BD2-Cable entry

386.56 €

1 98 Days Tap-off63400400237320205-38Busway System BD2-Steckdose

323.81 €

1 98 Days Tap-off16400400160320295-38Busway System BD2-Steckdose

352.95 €

1 98 Days Tap-off16400400160320295-38Busway System BD2-Steckdose

413.44 €

1 98 Days Tap-off16230230160320345-38Busway System BD2-Steckdose

543.41 €

1 98 Days Tap-off16400400160320295-38Busway System BD2-Steckdose

335.01 €

1 23 Days Tap-off125690690160440205703-Busway System BD2Surface-mountCable entry

565.83 €

1 98 Days Tap-off125690690215440205703-Busway System BD2Surface-mountCable entry

184.87 €

1 98 Days Meter box-400400215320205--8--Cable entry

87.39 €

1 23 Days Tap-off25400400180190170--8Busway System BD2Surface-mountCable entry

196.07 €

1 23 Days Tap-off63690690160320205--8Busway System BD2Surface-mountCable entry

391.04 €

1 23 Days Tap-off32400400160320305-38Busway System BD2-Steckdose

190.47 €

1 98 Days Tap-off6340040012426516025-8Busway System BD01-3-pin. Fuse base S33

134.44 €

1 98 Days Tap-off6340040012426516016-8Busway System BD01--

Loading...

Basic information

Colour Light grey

Tech Support