Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (height) (mm) | Product size (depth) (mm) | Product type | IP rating | |
---|---|---|---|---|---|---|---|---|---|
509.80 € | 1 | 11 Days | 300 | 1900 | 210 | Rail-mount adapter | IP43 | ||
715.96 € | 1 | 11 Days | 550 | 1900 | 210 | Rail-mount adapter | IP43 | ||
872.83 € | 1 | 11 Days | 800 | 1900 | 210 | Rail-mount adapter | IP43 | ||
1,047.61 € | 1 | 11 Days | 1050 | 1900 | 210 | Rail-mount adapter | IP43 | ||
1,242.57 € | 1 | 11 Days | 1300 | 1900 | 210 | Rail-mount adapter | IP43 | ||
745.09 € | 1 | 14 Days | 300 | 1900 | 210 | Rail-mount adapter | IP43 | ||
935.57 € | 1 | 11 Days | 550 | 1900 | 210 | Rail-mount adapter | IP43 | ||
1,126.05 € | 1 | 11 Days | 800 | 1900 | 210 | Rail-mount adapter | IP43 | ||
1,372.55 € | 1 | 11 Days | 1050 | 1900 | 210 | Rail-mount adapter | IP43 | ||
1,623.53 € | 1 | 14 Days | 1300 | 1900 | 210 | Rail-mount adapter | IP43 | ||
615.12 € | 1 | 16 Days | 300 | 1950 | 210 | Rail-mount adapter | IP43 | ||
771.99 € | 1 | 11 Days | 550 | 1950 | 210 | Rail-mount adapter | IP43 | ||
940.05 € | 1 | 11 Days | 800 | 1950 | 210 | Rail-mount adapter | IP43 | ||
1,114.84 € | 1 | 11 Days | 1050 | 1950 | 210 | Rail-mount adapter | IP43 | ||
1,321.01 € | 1 | 11 Days | 1300 | 1950 | 210 | Rail-mount adapter | IP43 | ||
693.56 € | 1 | 11 Days | 300 | 1950 | 250 | Free-standing switchboard cabinet | IP55 | ||
845.93 € | 1 | 11 Days | 550 | 1950 | 250 | Free-standing switchboard cabinet | IP55 | ||
984.88 € | 1 | 9 Days | 550 | 1950 | 320 | Rail-mount adapter | IP55 | ||
1,058.83 € | 1 | 9 Days | 800 | 1950 | 250 | Rail-mount adapter | IP55 | ||
1,085.72 € | 1 | 11 Days | 800 | 1950 | 320 | Free-standing switchboard cabinet | IP55 | ||
1,260.51 € | 1 | 11 Days | 1050 | 1950 | 250 | Free-standing switchboard cabinet | IP55 | ||
1,343.41 € | 1 | 11 Days | 1050 | 1950 | 320 | Rail-mount adapter | IP55 | ||
1,421.85 € | 1 | 11 Days | 1300 | 1950 | 250 | Rail-mount adapter | IP55 | ||
1,607.84 € | 1 | 11 Days | 1300 | 1950 | 320 | Rail-mount adapter | IP55 | ||
801.12 € | 1 | 14 Days | 300 | 1950 | 320 | Rail-mount adapter | IP55 | ||
845.93 € | 1 | 11 Days | 550 | 1950 | 250 | Rail-mount adapter | IP55 | ||
973.67 € | 1 | 11 Days | 550 | 1950 | 320 | Free-standing switchboard cabinet | IP55 | ||
1,070.03 € | 1 | 11 Days | 800 | 1950 | 250 | Rail-mount adapter | IP55 | ||
1,103.64 € | 1 | 11 Days | 800 | 1950 | 320 | Rail-mount adapter | IP55 | ||
1,271.71 € | 1 | 11 Days | 1050 | 1950 | 250 | Free-standing switchboard cabinet | IP55 | ||
1,365.83 € | 1 | 11 Days | 1050 | 1950 | 320 | Rail-mount adapter | IP55 | ||
879.55 € | 1 | 11 Days | 300 | 1950 | 210 | Rail-mount adapter | IP43 | ||
1,025.21 € | 1 | 11 Days | 550 | 1950 | 210 | Free-standing switchboard cabinet | IP43 | ||
1,242.57 € | 1 | 11 Days | 800 | 1950 | 210 | Rail-mount adapter | IP43 | ||
1,477.87 € | 1 | 11 Days | 1050 | 1950 | 210 | Rail-mount adapter | IP43 | ||
1,713.16 € | 1 | 11 Days | 1300 | 1950 | 210 | Rail-mount adapter | IP43 | ||
928.85 € | 1 | 14 Days | 300 | 1950 | 250 | Rail-mount adapter | IP55 | ||
1,175.35 € | 1 | 14 Days | 300 | 1950 | 320 | Rail-mount adapter | IP55 | ||
1,126.05 € | 1 | 11 Days | 550 | 1950 | 250 | Rail-mount adapter | IP55 | ||
1,287.40 € | 1 | 11 Days | 550 | 1950 | 320 | Rail-mount adapter | IP55 | ||
1,327.73 € | 1 | 11 Days | 800 | 1950 | 250 | Free-standing switchboard cabinet | IP55 | ||
1,455.47 € | 1 | 11 Days | 800 | 1950 | 320 | Rail-mount adapter | IP55 | ||
1,641.45 € | 1 | 11 Days | 1050 | 1950 | 250 | Rail-mount adapter | IP55 | ||
1,775.91 € | 1 | 11 Days | 1050 | 1950 | 320 | Rail-mount adapter | IP55 | ||
2,134.45 € | 1 | 11 Days | 1300 | 1950 | 320 | Rail-mount adapter | IP55 |
Loading...
Material | Steel | Colour | Grey |
---|
Configure
Basic Attributes
Product size (width)(mm)
Product size (height)(mm)
Product size (depth)(mm)
Product type
IP rating
Filter by standard shipping days
Optional Attributes