Molded plastic front plate

Molded plastic front plate

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RV19134C
3RV19234B
3RV19234E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)

40.72 €

1 Available 9 Days 12

25.55 €

1 Available 9 Days 31

23.41 €

1 Available 9 Days 31

Loading...

  1. 1

Basic information

Product size (width)(mm) 85 Product size (height)(mm) 107 Product type Circuit breaker accessories

Tech Support