SIMBOX XL hollow wall

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8GB5012-4KM
8GB5036-4KM
8GB5048-4KM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
No. of partitions No. of rows Mounting

53.29 €

1 Available 11 Days 4001211 x 8 GB 5016-5 KM

67.43 €

1 Available 12 Days 6503631 x 8 GB 5017-5 KM, 1x 8GB 5021-5 KM

78.64 €

1 Available 11 Days 7754841 x 8 GB 5017-5 KM, 1x 8GB 5021-5 KM

Loading...

  1. 1

Basic information

Product size (width)(mm) 365 Product size (depth)(mm) 102 Product type Dry lining box
Colour White Mounting type Cavity wall

Tech Support