Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Boards/Cabinet Parts
Boards/Cabinets/Boxes
Self-Standing Board Boxes (with Hole Drilling Alternations)
Heat exchanger
Configure
Clear all
Product size (width)(mm)
316
317
View options
Product size (height)(mm)
771
1260
View options
Product size (depth)(mm)
93
108
View options
Est. shipping days
All
Within 32 working days
Within 98 working days
SIEMENS
Heat exchanger
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
8MR64235ML36
8MR64235ML80
Product size (width)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)
Minimum order quantity
316
771
93
1 pieces
317
1260
108
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
1,109.53 €
(
1,320.34 €
)
98 working days
1,831.01 €
(
2,178.90 €
)
32 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...