Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BPZ:QAA2012 |
BPZ:QAA2061 |
BPZ:QAA2061D |
S55770T 350 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type details | IP rating | Mounting type | |
---|---|---|---|---|---|---|---|
53.29 € | 1 | Available | 7 Days | Pt1000 | IP30 | Surface-mount | |
156.85 € | 1 | 7 Days | 0-10 V DC | IP30 | Surface-mount | ||
235.28 € | 1 | 7 Days | 0-10 V DC with display | IP30 | Surface-mount | ||
352.95 € | 1 | 4 Days | - | IP20 | Flush mount |
Loading...
Product type | Temperature sensor | Colour | White |
---|