KNX / DALI Gateway Twin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5WG11411AB31

Part Number
5WG11411AB31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

554.63 €

1 6 Days

Loading...

  1. 1

Basic information

Product type Gateway Operating voltage(V) 230 IP rating IP20
Mounting type DIN rail

This page is KNX / DALI Gateway Twin, part number 5WG11411AB31.
You can find the detail information about specifications and dimensions on part number 5WG11411AB31.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360