Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5WG15102AB03 |
5WG15102AB13 |
5WG15102AB23 |
5WG15104CB23 |
5WG15134DB23 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of outputs (max.) | Type details | Operating current (A) | Operating voltage (V) | Mounting type | |
---|---|---|---|---|---|---|---|---|---|
147.48 € | 1 | Available | 7 Days | 2 | UP, with suspension bracket with BTM interface | 10 | 230 | Flush mount | |
142.01 € | 1 | Available | 7 Days | 2 | UP, without suspension bracket | 10 | 230 | Flush mount | |
120.17 € | 1 | Available | 7 Days | 2 | RS | 10 | 230 | Recess-mount | |
169.85 € | 1 | Available | 7 Days | 2 | JP | 10 | 277 | Recess-mount | |
142.01 € | 1 | Available | 7 Days | 3 | RL | 6 | 230 | Recess-mount |
Loading...
Product type | Binary I/O | Switching capacity (max.)(W) | 1000 | IP rating | IP20 |
---|
Configure
Basic Attributes
No. of outputs (max.)
Type details
Operating current(A)
Operating voltage(V)
Mounting type
Filter by standard shipping days
Optional Attributes