Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8WD44200EA |
8WD44200EA2 |
8WD44400EA2 |
8WD44500EA2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of tones | Operating voltage (V) | |
---|---|---|---|---|---|---|
119.83 € | 1 | Available | 12 Days | - | 24 | |
196.75 € | 1 | Available | 11 Days | 8 | 24 | |
180.36 € | 1 | Available | 12 Days | 8 | 115 | |
207.68 € | 1 | Available | 8 Days | 8 | 230 |
Loading...
Min. temperature(°C) | -20 | Max. temperature(°C) | +50 | Product size (dia.)(mm) | 70 |
---|---|---|---|---|---|
Product size (height)(mm) | 54 | Product size (width)(mm) | 70 | IP rating | IP65 |
Colour | Black | Material | PC | Type (misc.) | Bayonet |