Continuous light element (8WD42001AC)

Continuous light element 8WD42001AC

Click on this image to zoom in.

Click on this image to zoom in.

  • Continuous light element 8WD42001AC
  • Continuous light element 8WD42001AC
  • Continuous light element 8WD42001AC
  • Continuous light element 8WD42001AC
  • Continuous light element 8WD42001AC
  • Continuous light element 8WD42001AC
  • Continuous light element 8WD42001AC
  • Continuous light element 8WD42001AC
  • Continuous light element 8WD42001AC
  • Continuous light element 8WD42001AC
  • Volume Discount

Product Details:

Manufacturer part number: 8WD42001AC

Brand: SIEMENS

Price: 39.20

Delivery time: 11 Days


Technical Data:

Light intensity: - cd

Max. temperature: +60 °C

Operating voltage: 12 V

Product size (dia.): 50 mm

Product size (height): 67 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WD42001AC

Part Number
8WD42001AC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Light intensity
(cd)
Max. temperature
(°C)
Operating voltage
(V)
Product size (dia.)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
IP rating Colour Signal system features

39.20 €

1 11 Days -+6012506752IP54Green-

Loading...

  1. 1

Basic information

Min. temperature(°C) -20 Material PC Type (misc.) Bayonet

This page is Continuous light element, part number 8WD42001AC.
You can find the detail information about specifications and dimensions on part number 8WD42001AC.

Variation of this product

Part Number
8WD42001AB
8WD42001AD
8WD42001AE
8WD42205AB
8WD42205AC
8WD42205AD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Light intensity
(cd)
Max. temperature
(°C)
Operating voltage
(V)
Product size (dia.)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
IP rating Colour Signal system features

41.44 €

1 11 Days -+6012506752IP54Red-

41.44 €

1 11 Days -+6012506752IP54Yellow-

41.44 €

1 11 Days -+6012506752IP54Transparent-

103.07 €

1 11 Days 2.43+5024506752IP54RedLED

103.07 €

1 12 Days 2.34+5024506752IP54GreenLED

103.07 €

1 11 Days 6.98+5024506752IP54YellowLED

Tech Support