Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Control
Stack Lights
Stack Lights (Options, Others)
Base for pipe mounting
Configure
Clear all
Product size (height)(mm)
31
37
Material
Metal
PA
Est. shipping days
All
Within 12 working days
Within 13 working days
SIEMENS
Base for pipe mounting
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
8WD43080DB
8WD43080DC
Product size (height)
(mm)
Material
Minimum order quantity
37
PA
1 pieces
31
Metal
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
24.64 €
(
29.32 €
)
12 working days
56.36 €
(
67.07 €
)
13 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...