Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT20272XB400LA2 |
3RT20272XF400LA2 |
3RT20272XG400LA2 |
3RT20272XJ400LA2 |
3RT20274XB400LA2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Connection (components) | |
---|---|---|---|---|---|---|
267.81 € | 1 | Available | 12 Days | 102 | Spring-loaded terminal | |
267.81 € | 1 | Available | 11 Days | 102 | Spring-loaded terminal | |
278.76 € | 1 | Available | 7 Days | 102 | - | |
278.76 € | 1 | Available | 11 Days | 102 | - | |
267.81 € | 1 | Available | 11 Days | 85 | Ring terminal |
Loading...
No. of pins | 3-pin | Product size (width)(mm) | 45 | Durability | 10000000 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 690 | Frame size | S0 | Contact type | 3 makers |
Auxiliary contact type | 1 maker, 1 breaker | Mounting type (relays) | Snap-in, Screw-fit |