Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Durability | Frame size | Auxiliary contact type | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|
89.32 € | 1 | Available | 12 Days | 70 | 30000000 | S00 | 1 breaker | Screw terminals | |
89.32 € | 1 | Available | 11 Days | 70 | 30000000 | S00 | 1 breaker | Screw terminals | |
91.49 € | 1 | Available | 11 Days | 70 | 30000000 | S00 | 1 breaker | Spring-loaded terminal | |
91.49 € | 1 | Available | 12 Days | 70 | 30000000 | S00 | 1 breaker | Spring-loaded terminal | |
87.13 € | 1 | Available | 12 Days | 70 | 30000000 | S00 | 1 breaker | Spring-loaded terminal | |
91.49 € | 1 | Available | 12 Days | 70 | 30000000 | S00 | 1 breaker | Spring-loaded terminal | |
87.13 € | 1 | Available | 11 Days | 70 | 30000000 | S00 | 1 breaker | Spring-loaded terminal | |
95.85 € | 1 | Available | 12 Days | 70 | 30000000 | S00 | 1 breaker | - | |
87.13 € | 1 | Available | 11 Days | 70 | 30000000 | S00 | 1 breaker | Spring-loaded terminal | |
95.85 € | 1 | Available | 11 Days | 70 | 30000000 | S00 | 1 breaker | Spring-loaded terminal | |
98.04 € | 1 | Available | 12 Days | 70 | 30000000 | S00 | 1 breaker | Spring-loaded terminal | |
89.32 € | 1 | Available | 12 Days | 70 | 30000000 | S00 | 1 maker | Spring-loaded terminal | |
89.32 € | 1 | Available | 11 Days | 70 | 30000000 | S00 | 1 breaker | Spring-loaded terminal | |
89.32 € | 1 | Available | 11 Days | 70 | 30000000 | S00 | 1 maker | Spring-loaded terminal | |
89.32 € | 1 | Available | 12 Days | 70 | 30000000 | S00 | 1 breaker | Spring-loaded terminal | |
153.03 € | 1 | Available | 11 Days | 102 | 10000000 | S0 | 1 maker, 1 breaker | Spring-loaded terminal |
Loading...
No. of pins | 3-pin | Product size (width)(mm) | 45 | Nominal voltage(V AC) | 690 |
---|---|---|---|---|---|
Contact type | 3 makers | Mounting type (relays) | Snap-in, Screw-fit |
Configure
Basic Attributes
Product size (height)(mm)
Durability
Frame size
Auxiliary contact type
Connection (components)
Filter by standard shipping days
Optional Attributes