Solid-state contactor 1-phase

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RF2310-1AA02
3RF2310-1AA04
3RF2310-1AA06
3RF2310-1AA14
3RF2310-1AA44
3RF2310-1AA45
3RF2310-1BA02
3RF2310-1BA04
3RF2310-1BA06
3RF2310-1BA22
3RF2310-1BA24
3RF2310-1BA26
3RF2310-2AA02
3RF2310-2AA04
3RF2310-2AA06
3RF2310-2AA22
3RF2310-2AA24
3RF2310-2AA26
3RF2310-3AA02
3RF2310-3AA04
3RF2310-3AA06
3RF2310-3AA22
3RF2310-3AA24
3RF23101AA12
3RF2320-1AA02
3RF2320-1AA02-0KN0
3RF2320-1AA04
3RF2320-1AA06
3RF2320-1AA14
3RF2320-1AA44
3RF2320-1AA45
3RF2320-1BA02
3RF2320-1BA06
3RF2320-1BA22
3RF2320-1BA26
3RF2320-1BA44
3RF2320-1CA02
3RF2320-1CA04
3RF2320-1CA22
3RF2320-1CA24
3RF2320-1CA44
3RF2320-1DA02
3RF2320-1DA04
3RF2320-1DA22
3RF2320-1DA24
3RF2320-1DA44
3RF2320-2AA02
3RF2320-2AA04
3RF2320-2AA22
3RF2320-2AA24
3RF2320-2AA26
3RF2320-2CA02
3RF2320-2CA04
3RF2320-2CA22
3RF2320-2CA24
3RF2320-2DA04
3RF2320-2DA24
3RF2320-3AA02
3RF2320-3AA04
3RF2320-3AA06
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Control voltage range Current load
(A)
Min. temperature
(°C)
Max. temperature
(°C)
Response time
(ms)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V AC)
IP rating Contact type Connection (components) Mounting type (relays) Relay features Switching type (relays)
-

71.55 €

1 Available 3 Days 22.59415 - 24 V DC10.5-25+60-24230IP201 makerScrew terminals--Zero crossing

71.69 €

1 9 Days 22.59115 - 24 V DC10.5-25+60148460IP201 makerScrew terminalsDIN rail-Zero crossing

85.15 €

1 11 Days 22.59115 - 24 V DC10.5-25+60148600IP201 makerScrew terminalsDIN rail-Zero crossing

71.69 €

1 9 Days 22.59115 - 24 V DC10.5-25+601548460IP201 makerScrew terminalsDIN rail-Zero crossing

69.45 €

1 9 Days 22.5914 - 30 V DC10.5-25+60148460IP201 makerScrew terminalsDIN rail-Zero crossing

73.93 €

1 9 Days 22.5914 - 30 V DC10.5-25+60148600IP201 makerScrew terminalsDIN rail-Zero crossing

82.77 €

1 Available 9 Days 22.59115 - 24 V DC10.5-25+60124230IP201 makerScrew terminalsDIN rail-Random turn on

69.45 €

1 9 Days 22.59115 - 24 V DC10.5-25+60148460IP201 makerScrew terminalsDIN rail-Random turn on

85.15 €

1 11 Days 22.59115 - 24 V DC10.5-25+60148600IP201 makerScrew terminalsDIN rail-Random turn on

74.07 €

1 Available 11 Days 22.591110 - 230 V AC10.5-25+604024230IP201 makerScrew terminalsDIN rail-Random turn on

76.17 €

1 11 Days 22.591110 - 230 V AC10.5-25+604048460IP201 makerScrew terminalsDIN rail-Random turn on

94.11 €

1 98 Days 22.591110 - 230 V AC10.5-25+604048600IP201 makerScrew terminalsDIN rail-Random turn on

67.21 €

1 11 Days 22.59115 - 24 V DC10.5-25+60124230IP201 makerSpring-loaded terminalDIN rail-Zero crossing

76.24 €

1 Available 9 Days 22.59115 - 24 V DC10.5-25+60148460IP201 makerSpring-loaded terminalDIN rail-Zero crossing

89.63 €

1 11 Days 22.59115 - 24 V DC10.5-25+60148600IP201 makerSpring-loaded terminalDIN rail-Zero crossing

73.93 €

1 11 Days 22.591110 - 230 V AC10.5-25+604024230IP201 makerSpring-loaded terminalDIN rail-Zero crossing

80.67 €

1 98 Days 22.591110 - 230 V AC10.5-25+604048460IP201 makerSpring-loaded terminalDIN rail-Zero crossing

98.59 €

1 98 Days 22.591110 - 230 V AC10.5-25+604048600IP201 makerSpring-loaded terminalDIN rail-Zero crossing

67.20 €

1 Available 11 Days 22.59115 - 24 V DC10.5-25+60124230IP001 maker5 mm eyelet, 3 mm eyeletDIN rail-Zero crossing

69.45 €

1 11 Days 22.59115 - 24 V DC10.5-25+60148460IP001 maker5 mm eyelet, 3 mm eyeletDIN rail-Zero crossing

85.15 €

1 11 Days 22.59115 - 24 V DC10.5-25+60148600IP001 maker5 mm eyelet, 3 mm eyeletDIN rail-Zero crossing

64.97 €

1 98 Days 22.591110 - 230 V AC10.5-25+604024230IP001 maker5 mm eyelet, 3 mm eyeletDIN rail-Zero crossing

76.17 €

1 11 Days 22.591110 - 230 V AC10.5-25+604048460IP001 maker5 mm eyelet, 3 mm eyeletDIN rail-Zero crossing
-

67.21 €

1 10 Days 22.591-10.5-25+60----1 makerScrew terminalsSnap-in, Screw-fit--
-

69.37 €

1 3 Days 22.5140.515 - 24 V DC20-25+60-24230IP201 makerScrew terminals--Zero crossing

71.69 €

1 9 Days 22.5123.515 - 24 V DC20-25+60124230IP201 makerScrew terminalsDIN rail-Zero crossing

82.77 €

1 Available 9 Days 22.5123.515 - 24 V DC20-25+60148460IP201 makerScrew terminalsDIN rail-Zero crossing

89.63 €

1 10 Days 22.5123.515 - 24 V DC20-25+60148600IP201 makerScrew terminalsDIN rail-Zero crossing

76.17 €

1 11 Days 22.5123.515 - 24 V DC20-25+601548460IP201 makerScrew terminalsDIN rail-Zero crossing

76.24 €

1 Available 9 Days 22.5123.54 - 30 V DC20-25+60148460IP201 makerScrew terminalsDIN rail-Zero crossing

69.45 €

1 3 Days 22.5140.54 - 30 V DC20-25+60-48460IP201 makerScrew terminals--Zero crossing

71.55 €

1 Available 9 Days 22.5123.515 - 24 V DC20-25+60124230IP201 makerScrew terminalsDIN rail-Random turn on

93.68 €

1 Available 9 Days 22.5123.515 - 24 V DC20-25+60148600IP201 makerScrew terminalsDIN rail-Random turn on

67.21 €

1 11 Days 22.5123.5110 - 230 V AC20-25+604024230IP201 makerScrew terminalsDIN rail-Random turn on

100.83 €

1 11 Days 22.5123.5110 - 230 V AC20-25+604048600IP201 makerScrew terminalsDIN rail-Random turn on

76.24 €

1 Available 11 Days 22.5123.54 - 30 V DC20-25+60148460IP201 makerScrew terminalsDIN rail-Random turn on

82.91 €

1 12 Days 22.5123.515 - 24 V DC20-25+60124230IP201 makerScrew terminalsDIN railLow noise-

87.39 €

1 11 Days 22.5123.515 - 24 V DC20-25+60148460IP201 makerScrew terminalsDIN railLow noise-

89.63 €

1 11 Days 22.5123.5110 - 230 V AC20-25+604024230IP201 makerScrew terminalsDIN railLow noise-

96.35 €

1 98 Days 22.5123.5110 - 230 V AC20-25+604048460IP201 makerScrew terminalsDIN railLow noise-

80.67 €

1 9 Days 22.5123.54 - 24 V DC20-25+60148460IP201 makerScrew terminalsDIN railLow noise-

85.15 €

1 9 Days 22.5123.515 - 24 V DC20-25+60124230IP201 makerScrew terminalsDIN railB breaker protected-

91.87 €

1 9 Days 22.5123.515 - 24 V DC20-25+60148460IP201 makerScrew terminalsDIN railB breaker protected-

85.15 €

1 11 Days 22.5123.5110 - 230 V AC20-25+604024230IP201 makerScrew terminalsDIN railB breaker protected-

98.59 €

1 98 Days 22.5123.5110 - 230 V AC20-25+604048460IP201 makerScrew terminalsDIN railB breaker protected-

94.11 €

1 9 Days 22.5123.54 - 24 V DC20-25+60148460IP201 makerScrew terminalsDIN railB breaker protected-

64.97 €

1 9 Days 22.512315 - 24 V DC20-25+60124230IP201 makerSpring-loaded terminalDIN rail-Zero crossing

78.43 €

1 9 Days 22.512315 - 24 V DC20-25+60148460IP201 makerSpring-loaded terminalDIN rail-Zero crossing

78.43 €

1 11 Days 22.5123110 - 230 V AC20-25+604024230IP201 makerSpring-loaded terminalDIN rail-Zero crossing

85.15 €

1 11 Days 22.5123110 - 230 V AC20-25+604048460IP201 makerSpring-loaded terminalDIN rail-Zero crossing

103.07 €

1 11 Days 22.5123110 - 230 V AC20-25+604048600IP201 makerSpring-loaded terminalDIN rail-Zero crossing

85.15 €

1 11 Days 22.512315 - 24 V DC20-25+60124230IP201 makerSpring-loaded terminalDIN railLow noise-

91.87 €

1 11 Days 22.512315 - 24 V DC20-25+60148460IP201 makerSpring-loaded terminalDIN railLow noise-

94.11 €

1 98 Days 22.5123110 - 230 V AC20-25+604024230IP201 makerSpring-loaded terminalDIN railLow noise-

98.59 €

1 98 Days 22.5123110 - 230 V AC20-25+604048460IP201 makerSpring-loaded terminalDIN railLow noise-

91.87 €

1 11 Days 22.512315 - 24 V DC20-25+60148460IP201 makerSpring-loaded terminalDIN railB breaker protected-

103.07 €

1 11 Days 22.5123110 - 230 V AC20-25+604048460IP201 makerSpring-loaded terminalDIN railB breaker protected-

71.55 €

1 Available 11 Days 22.5123.515 - 24 V DC20-25+60124230IP001 maker5 mm eyelet, 3 mm eyeletDIN rail-Zero crossing

76.24 €

1 Available 11 Days 22.5123.515 - 24 V DC20-25+60148460IP001 maker5 mm eyelet, 3 mm eyeletDIN rail-Zero crossing

89.63 €

1 11 Days 22.5123.515 - 24 V DC20-25+60148600IP001 maker5 mm eyelet, 3 mm eyeletDIN rail-Zero crossing

Loading...

Basic information

No. of pins 1-pin Product size (height)(mm) 100

Tech Support