Remote control switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5TT41010
5TT41011
5TT41013
5TT41014
5TT41020
5TT41021
5TT41022
5TT41023
5TT41024
5TT41030
5TT41032
5TT41040
5TT41042
5TT41050
5TT41051
5TT41052
5TT41053
5TT41054
5TT41111
5TT41112
5TT41113
5TT41121
5TT41122
5TT41151
5TT41152
5TT41153
5TT41210
5TT41212
5TT41222
5TT41230
5TT41250
5TT41320
5TT41323
5TT41420
5TT41422
5TT41423
5TT41510
5TT41522
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Max. operating voltage
(V)
Operating voltage
(V)
Operating voltage (range) Switching current (max.)
(A)
Contact type

14.56 €

1 3 Days 89.868.6-250250250 V161 maker

39.20 €

1 11 Days 89.868.617.6250250250 V161 maker

16.80 €

1 11 Days 89.868.617.6250250250 V161 maker

37.51 €

1 Available 11 Days 89.868.6-250250250 V161 maker

42.27 €

1 9 Days 9070-400400250 - 400 V162 makers

48.17 €

1 11 Days 90-70400400250 - 400 V162 makers

37.51 €

1 Available 9 Days 90-70400400250 - 400 V162 makers

35.84 €

1 11 Days 90-70400400250 - 400 V162 makers

35.84 €

1 11 Days 90-70400400250 - 400 V162 makers

42.56 €

1 9 Days 907036400400250 - 400 V163 makers

42.56 €

1 9 Days 907036400400250 - 400 V163 makers

62.73 €

1 16 Days 907036400400250 - 400 V164 makers

71.69 €

1 9 Days 90-70400400250 - 400 V164 makers

19.04 €

1 9 Days 9070-250250250 V161 maker, 1 breaker

48.17 €

1 11 Days 9070-250250250 V161 maker, 1 breaker

44.81 €

1 9 Days 90-70250250250 V161 maker, 1 breaker

42.27 €

1 11 Days 90-70250250250 V161 maker, 1 breaker

43.68 €

1 11 Days 907018250250250 V161 maker, 1 breaker

38.08 €

1 9 Days 90-70250250250 V161 maker

31.36 €

1 9 Days 89.868.617.6250250250 V161 maker

32.48 €

1 9 Days 90-70250250250 V161 maker

42.56 €

1 9 Days 9070-400400250 - 400 V162 makers

35.84 €

1 9 Days 90-70400400250 - 400 V162 makers

39.20 €

1 9 Days 90-70250250250 V161 maker, 1 breaker

36.96 €

1 9 Days 9070-250250250 V161 maker, 1 breaker

39.20 €

1 9 Days 9070-250250250 V161 maker, 1 breaker

42.56 €

1 9 Days 90-70250250250 V161 maker

44.81 €

1 9 Days 89.868.6-250250250 V161 maker

56.01 €

1 9 Days 90-70250250250 V162 makers

73.93 €

1 9 Days 90-70250250250 V163 makers

53.77 €

1 9 Days 90-70250250250 V161 maker, 1 breaker

40.72 €

1 Available 9 Days 9070-250250250 V162 makers

26.88 €

1 9 Days 9070-250250250 V162 makers

42.56 €

1 9 Days 90-70250250250 V162 makers

47.05 €

1 11 Days 90-70250250250 V162 makers

47.05 €

1 16 Days 9070-250250250 V-2 makers

123.24 €

1 9 Days 90-70250250250 V161 maker

128.84 €

1 9 Days 90-70250250250 V162 makers

Loading...

  1. 1

Basic information

Electrical lifespan 50000 Min. operating voltage(V) 250 Min. temperature(°C) -10
Max. temperature(°C) +40 Mounting type (relays) DIN rail

Tech Support