Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | |
---|---|---|---|---|---|
6,142.36 € | 1 | Available | 4 Days | 232 | |
5,858.15 € | 1 | Available | 4 Days | 232 | |
6,017.73 € | 1 | Available | Quote | 232 | |
6,301.96 € | 1 | Available | 4 Days | 232 | |
6,339.12 € | 1 | Available | 4 Days | 232 | |
6,356.61 € | 1 | Available | 4 Days | 232 | |
6,710.79 € | 1 | Available | 4 Days | 232 | |
6,706.43 € | 1 | Available | Quote | 232 | |
6,699.87 € | 1 | Available | Quote | 232 | |
6,979.71 € | 1 | Available | 4 Days | 232 | |
5,525.83 € | 1 | Available | 4 Days | 232 | |
5,514.91 € | 1 | Available | 4 Days | 232 | |
5,508.33 € | 1 | Available | 4 Days | 232 | |
5,263.48 € | 1 | Available | 4 Days | 232 | |
5,853.77 € | 1 | Available | 4 Days | 232 | |
6,054.91 € | 1 | Available | 4 Days | 232 | |
5,974.01 € | 1 | Available | 4 Days | 232 | |
5,952.16 € | 1 | Available | Quote | 232 | |
7,449.76 € | 1 | Available | 10 Days | 295 | |
7,471.61 € | 1 | Available | 4 Days | 295 | |
7,460.68 € | 1 | Available | 4 Days | 295 | |
7,460.68 € | 1 | Available | Quote | 295 | |
7,760.21 € | 1 | Available | 4 Days | 295 | |
7,537.21 € | 1 | Available | 4 Days | 295 | |
7,766.77 € | 1 | Available | 4 Days | 295 | |
7,919.81 € | 1 | Available | 7 Days | 295 | |
8,580.07 € | 1 | Available | Quote | 295 | |
6,885.69 € | 1 | Available | 4 Days | 295 | |
6,787.32 € | 1 | Available | Quote | 295 | |
6,903.19 € | 1 | Available | 4 Days | 295 | |
6,885.69 € | 1 | Available | 4 Days | 295 | |
7,650.89 € | 1 | Available | 4 Days | 295 | |
7,646.52 € | 1 | Available | Quote | 295 | |
7,646.52 € | 1 | Available | 8 Days | 295 | |
7,646.52 € | 1 | Available | 4 Days | 295 |
Loading...
No. of pins | 3-pin | Product size (width)(mm) | 230 | Product size (depth)(mm) | 237 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +55 | IP rating | IP00 |
Contact type | 3 makers | Connection (components) | Screw terminals | Mounting type (relays) | Screw-fit |