Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Connection (components) | |
---|---|---|---|---|---|---|
1,437.48 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,441.85 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,441.85 € | 1 | Available | 98 Days | 145 | Terminal strip | |
1,441.85 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,441.85 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,441.85 € | 1 | Available | 98 Days | 145 | Terminal strip | |
1,441.85 € | 1 | Available | 4 Days | 145 | Terminal strip | |
1,441.85 € | 1 | Available | 98 Days | 145 | Terminal strip | |
1,441.85 € | 1 | Available | 98 Days | 145 | Terminal strip | |
1,441.85 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,310.68 € | 1 | Available | 98 Days | 145 | Terminal strip | |
1,594.89 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,594.89 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,594.89 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,831.01 € | 1 | Available | 4 Days | 165 | - | |
1,846.32 € | 1 | Available | 98 Days | 165 | Terminal strip | |
1,638.63 € | 1 | Available | 11 Days | 145 | Terminal strip | |
1,677.97 € | 1 | Available | 98 Days | 145 | Terminal strip | |
1,638.63 € | 1 | Available | 12 Days | 145 | Terminal strip | |
1,677.97 € | 1 | Available | 12 Days | 145 | Terminal strip |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 210 | Product size (depth)(mm) | 202 |
---|---|---|---|---|---|
Durability | 10000000 | Min. temperature(°C) | -25 | Max. temperature(°C) | +60 |
Frame size | S10 | IP rating | IP00 | Contact type | 3 makers |
Auxiliary contact type | 2 makers, 2 breakers | Mounting type (relays) | Screw-fit |