Contactor, AC-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT23161AB00
3TK15420AF0
3TK15420AP0
3TK15420AU0
3TK17420AF0
3TK17420AP0
3TK17420AU0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Max. temperature
(°C)
Frame size IP rating Auxiliary contact type Connection (components) Mounting type (relays)

45.52 €

1 Available 11 Days 58457330000000+60S00IP20-Screw terminalsSnap-in, Screw-fit

5,278.77 €

1 Available 6 Days 272266225.5-+55-IP002 breakers-Screw-fit

5,278.77 €

1 Available 11 Days 272266225.5-+55-IP002 breakers-Screw-fit

5,573.93 €

1 Available 38 Days 272266225.5-+55-IP002 breakers-Screw-fit

7,148.04 €

1 Available 26 Days 272266225.5-+55-IP002 breakers-Screw-fit

7,148.04 €

1 Available 11 Days 272266225.5-+55-IP002 breakersScrew terminalsScrew-fit

7,340.44 €

1 Available 38 Days 272266225.5-+55-IP002 breakers-Screw-fit

Loading...

  1. 1

Basic information

No. of pins 4-pin Min. temperature(°C) -25 Contact type 4 makers

Tech Support