Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT20181AB010UA0 |
3RT20181AK610UA0 |
3RT20181AM210UA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
71.55 € | 1 | Available | 11 Days | |
71.55 € | 1 | Available | 11 Days | |
67.20 € | 1 | Available | 11 Days |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 58 | Product size (width)(mm) | 45 |
---|---|---|---|---|---|
Product size (depth)(mm) | 73 | Durability | 30000000 | Min. temperature(°C) | -25 |
Max. temperature(°C) | +60 | Nominal voltage(V AC) | 690 | Frame size | S00 |
IP rating | IP20 | Contact type | 3 makers | Mounting type (relays) | Snap-in, Screw-fit |