Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (depth) (mm) | Connection (components) | |
---|---|---|---|---|---|---|---|
95.85 € | 1 | Available | 12 Days | 85 | 97 | Screw terminals | |
98.04 € | 1 | Available | 12 Days | 85 | 97 | - | |
93.68 € | 1 | Available | 12 Days | 85 | 97 | Screw terminals | |
91.49 € | 1 | Available | 12 Days | 85 | 97 | - | |
95.85 € | 1 | Available | 12 Days | 85 | 97 | Screw terminals | |
100.21 € | 1 | Available | 12 Days | 85 | 97 | - | |
98.04 € | 1 | Available | 12 Days | 85 | 97 | - | |
95.85 € | 1 | Available | 12 Days | 85 | 97 | - | |
108.93 € | 1 | Available | 12 Days | 85 | 97 | Screw terminals | |
100.21 € | 1 | Available | 12 Days | 85 | 97 | Screw terminals | |
191.29 € | 1 | Available | 12 Days | 85 | 107 | Screw terminals | |
158.49 € | 1 | Available | 12 Days | 85 | 107 | - | |
163.96 € | 1 | Available | 13 Days | 85 | 107 | - | |
169.43 € | 1 | Available | 12 Days | 85 | 107 | - | |
158.49 € | 1 | Available | 12 Days | 85 | 107 | - | |
93.68 € | 1 | Available | 12 Days | 102 | 97 | - | |
93.68 € | 1 | Available | Quote | 102 | 97 | - | |
100.21 € | 1 | Available | 12 Days | 102 | 97 | - | |
89.32 € | 1 | Available | Quote | 102 | 97 | Spring-loaded terminal | |
95.85 € | 1 | Available | 12 Days | 102 | 97 | - | |
100.21 € | 1 | Available | Quote | 102 | 97 | - | |
93.68 € | 1 | Available | 12 Days | 102 | 97 | Spring-loaded terminal | |
98.04 € | 1 | Available | 12 Days | 102 | 97 | Spring-loaded terminal | |
125.27 € | 1 | Available | 12 Days | 102 | 97 | - | |
98.04 € | 1 | Available | 12 Days | 102 | 97 | Spring-loaded terminal | |
95.85 € | 1 | Available | 12 Days | 102 | 97 | - | |
163.96 € | 1 | Available | 12 Days | 102 | 107 | - | |
158.49 € | 1 | Available | 12 Days | 102 | 107 | - | |
102.39 € | 1 | Available | 12 Days | 102 | 97 | - |
Loading...
No. of pins | 4-pin | Product size (width)(mm) | 60 | Durability | 10000000 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +60 | Frame size | S0 |
IP rating | IP20 | Contact type | 4 makers | Auxiliary contact type | 1 maker, 1 breaker |
Mounting type (relays) | Snap-in, Screw-fit |