Configure
  • Est. shipping days
    • All
    • Within 8 working days
    • Within 12 working days
    • Within 16 working days
    • Within 17 working days

Contactor, 25 hp

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items
Minimum order quantity
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
207.68 €
( 247.14 € )
17 working days
207.68 €
( 247.14 € )
12 working days
213.16 €
( 253.66 € )
8 working days
207.68 €
( 247.14 € )
16 working days
213.16 €
( 253.66 € )
12 working days
304.99 €
( 362.94 € )
12 working days

More Information

Basic information

[Specifications]
- No. of pins: 3-pin
- Product size (height)(mm): 114
- Product size (width)(mm): 55
- Product size (depth)(mm): 130
- Durability: 10000000
- Min. temperature(°C): -25
- Max. temperature(°C): +60
- Frame size: S2
- Contact type: 3 makers
- Mounting type (relays): Snap-in, Screw-fit