Power supply unit

Power supply unit

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RX95110AA00

Part Number
3RX95110AA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

201.67 €

1 9 Days

Loading...

  1. 1

Basic information

Product type Rail mounted PSU (DIN) Input voltage 120/230 V AC Output rated current(A) 3
Product size (height)(mm) 125 Product size (width)(mm) 50 IP rating IP20

This page is Power supply unit, part number 3RX95110AA00.
You can find the detail information about specifications and dimensions on part number 3RX95110AA00.

Tech Support