AS-Interface power supply unit

AS-Interface power supply unit

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RX95010BA00
3RX95011BA00
3RX95012BA00
3RX95020BA00
3RX95030BA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input voltage Output rated current
(A)
Product size (width)
(mm)

397.76 €

1 3 Days 120/130 V AC350

671.15 €

1 12 Days 120/230 V AC550

453.79 €

1 11 Days 24 V DC350

514.28 €

1 6 Days 120/130 V AC2.6 (max. 100 W)70

789.92 €

1 11 Days 120/230 V AC8120

Loading...

  1. 1

Basic information

Product type Rail mounted PSU (DIN) Product size (height)(mm) 125 IP rating IP20

Tech Support