Pin busbar【1-10 Pieces Per Package】

Pin busbar

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5ST3652
5ST3654
5ST37030HG
5ST37033HG
5ST3716
5ST37123HG
5ST3730
5ST3734
5ST3735
5ST3736
5ST3737
5ST3744
5ST3745
5ST37465
5ST37706
5ST37710
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (length)
(mm)
Colour Product type Cross section (numerical)
(mm²)
Product size (width)
(mm)
Material Type (misc.)

235.01 €

10 Pieces Per Package

1 pack Available Quote 80210-Busbar1613.8-3 x 4-phase

20.15 €

1 Available 3 Days -210WhitePin busbar-11Copper16 mm², 3 PH/N+8 XPH

45.28 €

1 Available 4 Days -1000-Busbar1815-1-phase + HS

114.37 €

1 Available 4 Days 801016-Pin busbar1860-1-phase + auxiliary switch

130.71 €

1 Available 4 Days 801016-Busbar1621.4-4-phase

158.49 €

1 Available 4 Days 801016-Busbar1860-3-phase + auxiliary switch

6.97 €

1 Available 3 Days 63214WhiteBusbar1015.5-1-phase

10.84 €

1 Available 4 Days 63214-Pin busbar1018-2-phase

40.72 €

1 Available 4 Days 631016-Busbar1014.5-2-phase

12.73 €

1 Available 4 Days 63214-Busbar1018-2-phase+HS

52.03 €

1 Available 4 Days 631016-Pin busbar1014.5-2-phase+HS

71.55 €

1 Available 4 Days 63980-Pin busbar1014.5-3 x 1-phase + HS

25.55 €

1 Available 4 Days 63214-Pin busbar1020-4-phase

141.61 €

1 Available 4 Days 631050GreyBusbar1020-4-phase

24.48 €

1 Available 4 Days -292-Busbar16--1-phase+N

141.61 €

1 Available 4 Days -1000-Busbar16--2-phase+N

Loading...

  1. 1

Tech Support