Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8WH60000CN07 |
8WH60000CQ07 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Clamp width (mm) | Product size (height) (mm) | Product size (width) (mm) | Stripping length (max.) (mm) | Max. cross section (flexible) (mm2) | Min. cross section (flexible) (mm2) | Max. cross section (inflexible) (mm2) | Min. cross section (inflexible) (mm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
431.79 € | 10 Pieces Per Package | 1 pack | Available | 11 Days | 20 | 105 | 20 | 30 | 50 | 10 | 50 | 10 | |
556.40 € | 10 Pieces Per Package | 1 pack | 12 Days | 25 | 108.7 | 25 | 40 | 95 | 25 | 95 | 25 |
Loading...
Product type | Terminal | Colour | Green-yellow | Connection (components) | Connector |
---|
Configure
Basic Attributes
Clamp width(mm)
Product size (height)(mm)
Product size (width)(mm)
Stripping length (max.)(mm)
Max. cross section (flexible)(mm2)
Min. cross section (flexible)(mm2)
Max. cross section (inflexible)(mm2)
Min. cross section (inflexible)(mm2)
Filter by standard shipping days
Optional Attributes